您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Locking Unit Type IS series IS1 - STUEWE clamping set IS series IS1
Stuewe
Locking Unit Type IS
Powered by
CAD模型選擇
{stuewe/sps_typ_is/is1.prj},{NB=Spannsatz IS1x120x165-(1)},{TYP=IS1},{SP=1},{D=120},{D1=165},{MT=16.8},{PAX=280},{L1=33},{L2=28},{L3=39},{L4=51},{V=6},{SCH=10xM12},{SA=10.000},{NDM=12.000},{KDM=9.853},{S1=10.000},{D2=12.000},{K=12.000},{L=25.000},{B=19.750},{LG=5.250},{DK=18.000},{T=6.000},{V1=1.200},{MA=145},{PW=209},{PN=179},{CNSMASSEXACT=2.6},{KI=17},{KA=12},{IF=2x30},{IF1=2.000},{AR=R2},{AR1=2.000},{VERS=2},{INFO=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
MT
Maximum transmissible torque of a shrink disc with Pax = 0
[KNm]
PAX
Maximum transmissible axial load of a shrink disc with Mt = 0
[KN]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SCH
Tightening bolts
ⁿ/ₐ
MA
Tightening torque of the tightening bolts
[Nm]
PW
Surface pressure on shaft
[N/mm2]
CNSMASSEXACT
Mass
[kg]
Locking Unit Type IS1x20x...
IS1 x 20 x 47
IS1
20
47
0.3
34
20
17
23
29
5xM6
17
212
0.2
Locking Unit Type IS1x22x...
IS1 x 22 x 47
IS1
22
47
0.4
34
20
17
23
29
5xM6
17
220
0.2
Locking Unit Type IS1x24x...
IS1 x 24 x 50
IS1
24
50
0.4
34
20
17
23
29
5xM6
17
202
0.2
Locking Unit Type IS1x25x...
IS1 x 25 x 50
IS1
25
50
0.4
34
20
17
23
29
5xM6
17
194
0.2
Locking Unit Type IS1x28x...
IS1 x 28 x 55
IS1
28
55
0.6
43
20
17
23
29
6xM6
17
208
0.3
Locking Unit Type IS1x30x...
IS1 x 30 x 55
IS1
30
55
0.6
43
20
17
23
29
6xM6
17
191
0.3
Locking Unit Type IS1x35x...
IS1 x 35 x 60
IS1
35
60
0.9
51
20
17
23
29
7xM6
17
194
0.3
Locking Unit Type IS1x40x...
IS1 x 40 x 65
IS1
40
65
1.0
51
20
17
23
29
8xM6
17
194
0.3
Locking Unit Type IS1x45x...
IS1 x 45 x 75
IS1
45
75
1.8
80
24
20
28
36
6xM8
41
198
0.5
Locking Unit Type IS1x50x...
IS1 x 50 x 80
IS1
50
80
2.3
92
24
20
28
36
7xM8
41
208
0.6
Locking Unit Type IS1x55x...
IS1 x 55 x 85
IS1
55
85
2.9
105
24
20
28
36
8xM8
41
216
0.6
Locking Unit Type IS1x60x...
IS1 x 60 x 90
IS1
60
90
3.2
107
24
20
28
36
8xM8
41
198
0.7
Locking Unit Type IS1x65x...
IS1 x 65 x 95
IS1
65
95
3.8
117
24
20
28
36
9xM8
41
205
0.7
Locking Unit Type IS1x70x...
IS1 x 70 x 110
IS1
70
110
6.0
171
29
24
35
45
8xM10
83
223
1.3
Locking Unit Type IS1x75x...
IS1 x 75 x 115
IS1
75
115
6.4
171
29
24
35
45
8xM10
83
208
1.4
Locking Unit Type IS1x80x...
IS1 x 80 x 120
IS1
80
120
6.8
170
29
24
35
45
8xM10
83
195
1.4
Locking Unit Type IS1x85x...
IS1 x 85 x 125
IS1
85
125
8.1
191
29
24
35
45
9xM10
83
207
1.5
Locking Unit Type IS1x90x...
IS1 x 90 x 130
IS1
90
130
9.6
213
29
24
35
45
10xM10
83
217
1.6
Locking Unit Type IS1x95x...
IS1 x 95 x 135
IS1
95
135
10.1
213
29
24
35
45
10xM10
83
206
1.6
Locking Unit Type IS1x100...
IS1 x 100 x 145
IS1
100
145
11.2
224
33
28
38
50
8xM12
145
200
2.2
Locking Unit Type IS1x110...
IS1 x 110 x 155
IS1
110
155
13.9
252
33
28
39
51
9xM12
145
205
2.4
Locking Unit Type IS1x120...
IS1 x 120 x 165
IS1
120
165
16.8
280
33
28
39
51
10xM12
145
209
2.6
Locking Unit Type IS1x130...
IS1 x 130 x 180
IS1
130
180
23.1
355
38
33
43
55
12xM12
145
201
3.6
Locking Unit Type IS1x140...
IS1 x 140 x 190
IS1
140
190
23.5
336
38
33
43
55
12xM12
145
186
3.9
Locking Unit Type IS1x150...
IS1 x 150 x 200
IS1
150
200
30.4
406
38
33
43
55
14xM12
145
203
4.1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Spannsatz AS Baureihe 22 - STUEWE-Locking Unit Type AS series 22
Stuewe
22.03.2024
Locking Unit Type IS Series ISN1 - STUEWE-Locking Unit Type IS Series ISN1
Stuewe
22.03.2024
Shrink Disc Type HSD Series 20 - STUEWE-Shrink Disc Type HSD Series 20
Stuewe
22.03.2024
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
Stuewe
22.03.2024
Locking Unit Type AS series 12 - STUEWE-Locking Unit Type AS series 12
Stuewe
22.03.2024
Locking Unit Type AS series 23 - STUEWE-Locking Unit Type AS series 23
Stuewe
22.03.2024
K-Standard Pinion Gear module 1
KANA (Katayama Chain)
20.12.2023
Flange Coupling FKH - STUEWE-Flange Coupling FKH
Stuewe
22.03.2024
Flange Coupling FKHA - STUEWE-Flange Coupling FKHA
Stuewe
22.03.2024
Shrink Disc Type HSD series 23 - STUEWE shrink discs HSD series 23
Stuewe
22.03.2024
Idler Sprocket
KANA (Katayama Chain)
27.06.2023
EP Sprocket
KANA (Katayama Chain)
27.06.2023
KCM Koban Type Chain
KANA (Katayama Chain)
05.07.2023
R Sprocket for conveyor
KANA (Katayama Chain)
27.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表