您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 114.3 - Locking Pins, Stainless Steel, slide plastic, with Axial Lock (Pawl)
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
GN 114.3
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/rapid_release_pins/gn114_3/gn114_3.prj},{NB=Steckbolzen, Edelstahl GN 114.3-12-20 (deactivated)},{PARTNUMBER=GN 114.3-12-20},{ITEMID=114.3-12-20},{D1=12},{L1X=25,30,35,40,45,50,60,70,80},{L1=20},{ZS=unbetaetigt},{A=3.8},{B=1.0},{D2=13.7+1},{D2X=13.7},{D3=11.9},{D4=18},{D5=34},{L2=11.3},{L3=26.0},{BL=61},{D=7.000},{W=2.930},{W1=1.620},{R1=9.060},{D41=18.410},{W2=11.870},{DX=10.200},{RX=7.500},{X=2.000},{P=13.800},{RR=2.500},{XX=0.300},{ALFA=0.000},{N=8.000},{X3=0.536},{X2=6.000},{DM=7.000},{S=0.400},{T=1.000},{T1=1.800},{MAT=Edelstahl 1.4305},{WEIGHT=0.0325},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
-0.04
[mm]
L1
+0.4 minimum size
[mm]
A
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L2
[mm]
L3
[mm]
BL
Load
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Locking Pins, Stainless S...
GN 114.3-6-10
6
10
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0120
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-12
6
12
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0120
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-16
6
16
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0125
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-20
6
20
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0135
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-25
6
25
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0140
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-30
6
30
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0150
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-35
6
35
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0160
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-40
6
40
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0165
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-45
6
45
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0175
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-50
6
50
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0180
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-60
6
60
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0230
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-70
6
70
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0230
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-6-80
6
80
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21.0
14
0.0270
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-10
8
10
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0255
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-16
8
16
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0285
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-20
8
20
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0250
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-25
8
25
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0265
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-30
8
30
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0285
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-35
8
35
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0290
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-40
8
40
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0320
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-45
8
45
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0335
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-50
8
50
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0350
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-60
8
60
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0410
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-70
8
70
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0465
8487900080
YES
Locking Pins, Stainless S...
GN 114.3-8-80
8
80
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21.0
28
0.0500
8487900080
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 214.2 - Pins, with axial lock (Pawl)
JW Winco
25.06.2024
GN 113.9 - Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plung...
JW Winco
25.06.2024
GN 113.7 - Stainless Steel-Ball lock pins with T-Handle, plunger material n...
JW Winco
25.06.2024
K0769 - Ring bolts rotatable high-strength grade 10
KIPP USA
05.06.2024
GN 111.2 - Retaining Cables,Type A with 2 key rings
JW Winco
25.06.2024
GN 111.2 - Retaining Cables, Type B with fixing loop and key ring
JW Winco
25.06.2024
07695 - Ring bolts rotatable high-strength grade 10
norelem
30.05.2024
GN 214.3 - Stainless Steel-Pins, with axial lock (Pawl)
JW Winco
25.06.2024
GN 117 - Door locks, Type SG, operation with star knob
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表