您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 214.2 - Lock pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 214.2
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_214_2/gn214_2.prj},{NB=Lock pins GN 214.2-10-50(1)},{CODE=GN.37036},{DESCRIPTION=GN 214.2-10-50},{POS=1},{DIM01=10},{DIM02=12+1},{DIM03=9.9},{DIM04=16},{DIM05=28},{DIM06=50},{DIM07=9.8},{DIM08=42},{DIM09=3.3},{DIM10=1.0},{DIM11=38},{WEIGHT=54},{NORMNR=GN 214.2},{D1=10},{L1=50},{L1X=20,25,30,40,50},{A=3.3},{B=1.0},{D2=12.8},{D3=9.9},{D4=16},{D5=28},{D2X=13.0},{L2=9.8},{L3=42.0},{BL=38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
[mm]
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 -0.04
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
d5
[mm]
DIM06
l1 +0.4
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
a
[mm]
DIM10
b
[mm]
DIM11
Double sided shearing force
[kN]
WEIGHT
Weight
[g]
Lock pins GN 214.2-6-10(1...
GN.37021
GN 214.2-6-10
6
7.5 +0.5
5.9
12
23
10
7.0
38
2.3
0.5
14
15
Lock pins GN 214.2-6-12(1...
GN.79501
GN 214.2-6-12
6
7.5 +0.5
5.9
12
23
12
7.0
38
2.3
0.5
14
15
Lock pins GN 214.2-6-16(1...
GN.37022
GN 214.2-6-16
6
7.5 +0.5
5.9
12
23
16
7.0
38
2.3
0.5
14
19
Lock pins GN 214.2-6-20(1...
GN.37023
GN 214.2-6-20
6
7.5 +0.5
5.9
12
23
20
7.0
38
2.3
0.5
14
20
Lock pins GN 214.2-6-25(1...
GN.37024
GN 214.2-6-25
6
7.5 +0.5
5.9
12
23
25
7.0
38
2.3
0.5
14
21
Lock pins GN 214.2-6-30(1...
GN.37025
GN 214.2-6-30
6
7.5 +0.5
5.9
12
23
30
7.0
38
2.3
0.5
14
23
Lock pins GN 214.2-6-35(1...
GN.79503
GN 214.2-6-35
6
7.5 +0.5
5.9
12
23
35
7.0
38
2.3
0.5
14
23
Lock pins GN 214.2-6-40(1...
GN.37026
GN 214.2-6-40
6
7.5 +0.5
5.9
12
23
40
7.0
38
2.3
0.5
14
27
Lock pins GN 214.2-6-45(1...
GN.79505
GN 214.2-6-45
6
7.5 +0.5
5.9
12
23
45
7.0
38
2.3
0.5
14
27
Lock pins GN 214.2-6-50(1...
GN.79507
GN 214.2-6-50
6
7.5 +0.5
5.9
12
23
50
7.0
38
2.3
0.5
14
27
Lock pins GN 214.2-6-60(1...
GN.79509
GN 214.2-6-60
6
7.5 +0.5
5.9
12
23
60
7.0
38
2.3
0.5
14
27
Lock pins GN 214.2-6-70(1...
GN.79511
GN 214.2-6-70
6
7.5 +0.5
5.9
12
23
70
7.0
38
2.3
0.5
14
27
Lock pins GN 214.2-6-80(1...
GN.79513
GN 214.2-6-80
6
7.5 +0.5
5.9
12
23
80
7.0
38
2.3
0.5
14
27
Lock pins GN 214.2-8-10(1...
GN.79521
GN 214.2-8-10
8
10+0.5
7.9
12
23
10
8.4
38
2.8
0.6
28
19
Lock pins GN 214.2-8-16(1...
GN.79523
GN 214.2-8-16
8
10+0.5
7.9
12
23
16
8.4
38
2.8
0.6
28
19
Lock pins GN 214.2-8-20(1...
GN.37027
GN 214.2-8-20
8
10+0.5
7.9
12
23
20
8.4
38
2.8
0.6
28
19
Lock pins GN 214.2-8-25(1...
GN.37028
GN 214.2-8-25
8
10+0.5
7.9
12
23
25
8.4
38
2.8
0.6
28
21
Lock pins GN 214.2-8-30(1...
GN.37029
GN 214.2-8-30
8
10+0.5
7.9
12
23
30
8.4
38
2.8
0.6
28
23
Lock pins GN 214.2-8-35(1...
GN.79525
GN 214.2-8-35
8
10+0.5
7.9
12
23
35
8.4
38
2.8
0.6
28
23
Lock pins GN 214.2-8-40(1...
GN.37030
GN 214.2-8-40
8
10+0.5
7.9
12
23
40
8.4
38
2.8
0.6
28
27
Lock pins GN 214.2-8-45(1...
GN.79527
GN 214.2-8-45
8
10+0.5
7.9
12
23
45
8.4
38
2.8
0.6
28
27
Lock pins GN 214.2-8-50(1...
GN.37031
GN 214.2-8-50
8
10+0.5
7.9
12
23
50
8.4
38
2.8
0.6
28
33
Lock pins GN 214.2-8-60(1...
GN.79529
GN 214.2-8-60
8
10+0.5
7.9
12
23
60
8.4
38
2.8
0.6
28
33
Lock pins GN 214.2-8-70(1...
GN.79531
GN 214.2-8-70
8
10+0.5
7.9
12
23
70
8.4
38
2.8
0.6
28
33
Lock pins GN 214.2-8-80(1...
GN.79533
GN 214.2-8-80
8
10+0.5
7.9
12
23
80
8.4
38
2.8
0.6
28
33
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 111.2 - ELESA-Retaining cables
Elesa
01.07.2024
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
GN 111 - ELESA-Ball chains
Elesa
01.07.2024
GN 114.2 - ELESA-Lock pins
Elesa
01.07.2024
GN 214.3 - ELESA-Lock pins
Elesa
01.07.2024
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
03.06.2021
GN 214.6 - ELESA-Lock pins
Elesa
01.07.2024
DIN 172 - ELESA-Guide bushings
Elesa
01.07.2024
K0772 - Locking pins with axial lock
KIPP
27.05.2024
GN 214.2 - Pins, with axial lock (Pawl)
Elesa+Ganter
21.06.2024
GN 111.4 - ELESA-Spiral retaining cables
Elesa
26.09.2023
UTPFS_H, UTPFH_H, UTPFM_H, UTPFL_H, UTPFSA_H, UTPFHA_H, UTPFMA_H, UTPFLA_H ...
Misumi
29.05.2023
GN 113.3 - ELESA-Balls lock pins
Elesa
01.07.2024
SSEB, SSEB-MX, SSE2B, SSE2B-MX, RSEB, RSE2B - Miniature Linear Guides Stand...
Misumi
04.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表