LN04CQ - Compression spring - Outer diameter reference stainless steel type-Lx(27~40)%
HEFA
30_spring
Powered by
CAD모델 선택
{hefa/30_spring/ln04cq.prj},{NB=LN04CQ-D8-L70},{SC=LN04CQ},{LX=Outer diameter reference stainless steel type},{TOM=SUS304-WPB},{ST=Blackening},{AD=L x (27~40)%},{STC=±10%},{D=8},{L=70},{DD=1.20},{CL=39.6},{F=28.0},{FZ=54.9\{5.6\}},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
AD
Allowable displacement
ⁿ/ₐ
STC
Spring tolerance constant
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
DD
d
[mm]
LTOL
L tolerance
ⁿ/ₐ
CL
Compression length
ⁿ/ₐ
F
F max
[mm]
FZ
load N{kgf}max
ⁿ/ₐ
LN04CQ-D3-L5
LN04CQ-D3-L5
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
3
0/-0.5mm
5
0.35
±1mm
2.8
2.0
2.9{0.3}
LN04CQ-D3-L10
LN04CQ-D3-L10
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
3
0/-0.5mm
10
0.40
±1mm
4.8
4.0
5.9{0.6}
LN04CQ-D3-L15
LN04CQ-D3-L15
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
3
0/-0.5mm
15
0.45
±1mm
8.3
6.0
8.8{0.9}
LN04CQ-D3-L20
LN04CQ-D3-L20
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
3
0/-0.5mm
20
0.45
±1mm
8.3
6.0
8.8{0.9}
LN04CQ-D3-L25
LN04CQ-D3-L25
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
3
0/-0.5mm
25
0.50
±1mm
14
8.0
11.8{1.2}
LN04CQ-D3-L30
LN04CQ-D3-L30
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
3
0/-0.5mm
30
0.50
±1mm
14
8.0
11.8{1.2}
LN04CQ-D4-L5
LN04CQ-D4-L5
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
4
0/-0.5mm
5
0.40
±1mm
2.6
2.0
2.9{0.3}
LN04CQ-D4-L10
LN04CQ-D4-L10
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
4
0/-0.5mm
10
0.45
±1mm
3.9
4.0
5.9{0.6}
LN04CQ-D4-L15
LN04CQ-D4-L15
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
4
0/-0.5mm
15
0.50
±1mm
6
6.0
8.8{0.9}
LN04CQ-D4-L20
LN04CQ-D4-L20
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
4
0/-0.5mm
20
0.55
±1mm
9.4
8.0
11.8{1.2}
LN04CQ-D4-L25
LN04CQ-D4-L25
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
4
0/-0.5mm
25
0.60
±1mm
14.4
10.0
14.7{1.5}
LN04CQ-D4-L30
LN04CQ-D4-L30
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
4
0/-0.5mm
30
0.60
±1mm
14.4
10.0
14.7{1.5}
LN04CQ-D5-L5
LN04CQ-D5-L5
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
5
0/-0.5mm
5
0.45
±1mm
2.6
2.0
2.9{0.3}
LN04CQ-D5-L10
LN04CQ-D5-L10
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
5
0/-0.5mm
10
0.50
±1mm
3.6
4.0
5.9{0.6}
LN04CQ-D5-L15
LN04CQ-D5-L15
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
5
0/-0.5mm
15
0.60
±1mm
7.5
6.0
8.8{0.9}
LN04CQ-D5-L20
LN04CQ-D5-L20
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
5
0/-0.5mm
20
0.60
±1mm
7.5
8.0
11.8{1.2}
LN04CQ-D5-L25
LN04CQ-D5-L25
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
5
0/-0.5mm
25
0.65
±1mm
10.7
10.0
14.7{1.5}
LN04CQ-D5-L30
LN04CQ-D5-L30
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
5
0/-0.5mm
30
0.70
±1mm
15.4
12.0
17.7{1.8}
LN04CQ-D5-L35
LN04CQ-D5-L35
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
5
0/-0.5mm
35
0.70
±1mm
15.4
14.0
20.6{2.1}
LN04CQ-D6-L5
LN04CQ-D6-L5
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
6
0/-0.5mm
5
0.50
±1mm
2.4
2.0
3.9{0.4}
LN04CQ-D6-L10
LN04CQ-D6-L10
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
6
0/-0.5mm
10
0.60
±1mm
4.2
4.0
7.8{0.8}
LN04CQ-D6-L15
LN04CQ-D6-L15
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
6
0/-0.5mm
15
0.70
±1mm
7.4
6.0
11.8{1.2}
LN04CQ-D6-L20
LN04CQ-D6-L20
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
6
0/-0.5mm
20
0.70
±1mm
7.4
8.0
15.7{1.6}
LN04CQ-D6-L25
LN04CQ-D6-L25
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
6
0/-0.5mm
25
0.80
±1mm
13.6
10.0
19.6{2.0}
LN04CQ-D6-L30
LN04CQ-D6-L30
LN04CQ
Outer diameter reference ...
SUS304-WPB
Blackening
L x (27~40)%
±10%
6
0/-0.5mm
30
0.80
±1mm
13.6
12.0
23.5{2.4}
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성