您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form LLB-LLF - Reinforced Vertical series with straight base
Speedyblock
Reinforced vertical series
Powered by
CAD模型選擇
{speedyblock/long_life/ll_b_f_asmtab.prj},{NB=LLB020},{CODICE=AA635},{MODELLO=LLB02},{FAM=Toggle Clamps},{SER=Long life},{USE=LLBLLF application},{ANGOLO=0},{A=129.5},{AX=129.5},{B=235},{BX=235.0},{C=59.5},{D=64},{E=42.5},{F=54},{G=20},{H=30},{I=-},{L=10},{M=24},{N=10},{O=34},{P=M10},{Q=8.5},{Z=107},{FH=440},{FH1=-},{FH2=-},{GR=1200},{VER=1},{DPOINT=64.000},{PPATH=ll_b_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
ⁿ/ₐ
Q
[mm]
Z
ⁿ/ₐ
FH
[daN]
GR
[g]
LLB01
AA605
LLB01
Toggle clamps
Long life
Form B with open clamping...
91
152
37.5
49
29
36
13
20
-
6
16
8
32
M6
6.5
77
220
330
LLF01
AA615
LLF01
Toggle clamps
Long life
Form B with open clamping...
86
152
37.5
44
29
36
13
20
6
-
16
8
-
M6
6.5
-
220
325
LLB02
AA635
LLB02
Toggle clamps
Long life
Form B with open clamping...
129.5
235
59.5
64
42.5
54
20
30
-
10
24
10
34
M10
8.5
107
440
1200
LLF02
AA645
LLF02
Toggle clamps
Long life
Form B with open clamping...
129.5
235
59.5
64
42.5
54
20
30
10
-
24
10
-
M10
8.5
-
440
1200
LLF03
AA665
LLF03
Toggle clamps
Long life
Form B with open clamping...
161
301
78.0
74
52
75
24
55
12
-
30
10
-
M12
10.5
-
850
2200
LLF04
AA685
LLF04
Toggle clamps
Long life
Form B with open clamping...
203
344
88.5
96
68
90
32
65
16
-
35
12.5
-
M16
12.5
-
1540
4510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表