您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LCBS-2-3-01 - PCB Supports - Locking Arrowhead/Locking Bayonet
Essentra Components
PCB & Electronics Hardware
Supports
Standard Snap Lock Supports
PCB Supports - Locking Arrowhead/Locking Bayonet
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12070000/p160260/lcbs-2-3-01.prj},{NB=LCBS-2-22-01},{PN=LCBS-2-22-01},{AMERSID=1069679},{APACID=-},{EMEAID=1070633},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=1.37500000},{AM=34.9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height Metric
ⁿ/ₐ
LCBS-2-3-01
LCBS-2-3-01
1069682
-
1070636
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
LCBS-2-4-01
LCBS-2-4-01
1069684
-
1070638
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
LCBS-2-5-01
LCBS-2-5-01
1069686
-
1070640
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/16
7.9
LCBS-2-6-01
LCBS-2-6-01
1069688
-
1070642
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
LCBS-2-7-01
LCBS-2-7-01
1069690
-
1070644
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/16
11.1
LCBS-2-8-01
LCBS-2-8-01
1069692
-
1070646
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
LCBS-2-10-01
LCBS-2-10-01
1069665
-
1070619
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
LCBS-2-12-01
LCBS-2-12-01
1069667
-
1070621
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
LCBS-2-14-01
LCBS-2-14-01
1069669
-
1070623
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
LCBS-2-16-01
LCBS-2-16-01
1069671
-
1070625
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
LCBS-2-18-01
LCBS-2-18-01
1069673
-
1070627
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/8
28.6
LCBS-2-20-01
LCBS-2-20-01
1069675
-
1070629
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/4
31.7
LCBS-2-22-01
LCBS-2-22-01
1069679
-
1070633
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 3/8
34.9
LCBS-2-3-19
LCBS-2-3-19
1069683
-
1070637
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/16
4.8
LCBS-2-4-19
LCBS-2-4-19
1069685
-
1070639
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/4
6.4
LCBS-2-5-19
LCBS-2-5-19
1069687
-
1070641
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/16
7.9
LCBS-2-6-19
LCBS-2-6-19
1069689
-
1070643
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/8
9.5
LCBS-2-7-19
LCBS-2-7-19
1069691
-
1070645
UL94 V-0 Nylon 6/6, RMS-1...
Natural
7/16
11.1
LCBS-2-8-19
LCBS-2-8-19
1069693
-
1070647
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/2
12.7
LCBS-2-10-19
LCBS-2-10-19
1069666
-
1070620
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/8
15.9
LCBS-2-12-19
LCBS-2-12-19
1069668
-
1070622
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/4
19.1
LCBS-2-14-19
LCBS-2-14-19
1069670
-
1070624
UL94 V-0 Nylon 6/6, RMS-1...
Natural
7/8
22.2
LCBS-2-16-19
LCBS-2-16-19
1069672
-
1070626
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1
25.4
LCBS-2-18-19
LCBS-2-18-19
1069674
-
1070628
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1 1/8
28.6
LCBS-2-20-19
LCBS-2-20-19
1069677
-
1070631
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1 1/4
31.7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表