您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
LBG 101 - Bronze L sliding guide with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/lbg_101.prj},{NB=LBG101.020003230},{CODE=LBG101.020003230},{CODEF=-},{CODEO=-},{W=200},{L=32},{T=30},{W1=20},{W2=75},{W3=125},{W3X=125},{W4=180},{W4X=180},{W5=-},{W5X=0},{L1=11},{L2=22},{L3=10},{T1=-},{T1X=0.0},{T2=15},{D=-},{DX=0.0},{D1=11},{FORM=B},{HOLES=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
ⁿ/ₐ
W4
ⁿ/ₐ
W5
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
T1
ⁿ/ₐ
T2
[mm]
D
ⁿ/ₐ
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
LBG101. 100 x 26 x 20
LBG101.010002620
100
26
20
20
80
-
-
-
9
18
8
9.6
10
14.5
9
D
2
LBG101. 150 x 26 x 20
LBG101.015002620
150
26
20
20
75
130
-
-
9
18
8
9.6
10
14.5
9
D
3
LBG101. 200 x 26 x 20
LBG101.020002620
200
26
20
20
75
125
180
-
9
18
8
9.6
10
14.5
9
D
4
LBG101. 100 x 32 x 30
LBG101.010003230
100
32
30
20
80
-
-
-
11
22
10
-
15
-
11
B
2
LBG101. 150 x 32 x 30
LBG101.015003230
150
32
30
20
75
130
-
-
11
22
10
-
15
-
11
B
3
LBG101. 200 x 32 x 30
LBG101.020003230
200
32
30
20
75
125
180
-
11
22
10
-
15
-
11
B
4
LBG101. 250 x 32 x 30
LBG101.025003230
250
32
30
20
90
160
230
-
11
22
10
-
15
-
11
B
4
LBG101. 200 x 50 x 45
LBG101.020005045
200
50
45
20
75
125
180
-
14
28
22
22
25
17,5
11
A
4
LBG101. 250 x 50 x 45
LBG101.025005045
250
50
45
20
90
160
230
-
14
28
22
22
25
17,5
11
A
4
LBG101. 300 x 50 x 45
LBG101.030005045
300
50
45
20
85
150
215
280
14
28
22
22
25
17,5
11
A
5
LBG101. 350 x 50 x 45
LBG101.035005045
350
50
45
20
100
175
250
330
14
28
22
22
25
17.5
11
A
5
LBG101. 160 x 40 x 40
LBG101.016004040
160
40
40
15
145
-
-
-
12
24
16
13
20
17.5
11
C
2
LBG101. 250 x 40 x 40
LBG101.025004040
250
40
40
15
145
225
-
-
12
24
16
13
20
17.5
11
C
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表