您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
L272 - T HANDLE WITH HOLE THREADED INTO THE PLASTIC
Boteco
WINGNUTS AND T HANDLES
Powered by
CAD模型選擇
{boteco/galletti_e_tiranti/l272.prj},{NB=L27260.TM0601},{ART=L27260.TM0601},{A=60},{B=18},{H=33},{H1=24},{C=6},{D=16,5},{DX=16.5},{D1=M6},{D1X=6},{Q=19},{PESO=14},{F1=3000},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ART
Art.
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
H1
h1
[mm]
C
c
[mm]
D
d
[mm]
D1
d1
ⁿ/ₐ
Q
[mm]
PESO
Weight
[g]
F1
[N]
L27250.TM0501
L27250.TM0501
50
15
24
17
5
14
M5
20
8
2800
L27250.TM0601
L27250.TM0601
50
15
24
17
5
14
M6
20
8
2800
L27250.TM0801
L27250.TM0801
50
15
24
17
5
14
M8
20
7
2800
L27260.TM0501
L27260.TM0501
60
18
33
24
6
16,5
M5
19
14
3000
L27260.TM0601
L27260.TM0601
60
18
33
24
6
16,5
M6
19
14
3000
L27260.TM0801
L27260.TM0801
60
18
33
24
6
17
M8
19
14
3000
L27260.TM1001
L27260.TM1001
60
18
33
24
6
18
M10
19
13
3000
L27272.TM0801
L27272.TM0801
72
19
34
20
10
18
M8
21
20
4600
L27272.TM1001
L27272.TM1001
72
19
34
20
10
18
M10
21
20
4600
L27272.TM1201
L27272.TM1201
72
19
34
20
10
18
M12
20
19
4600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
L273 - T HANDLE WITH SMOOTH HOLE INSERT
Boteco
17.11.2021
L754 - LARGE WINGNUT WITH THREADED INSERT
Boteco
17.11.2021
SQMG - Bulkhead type pressure gauge fitting
CHELIC
10.07.2020
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
HS - Electric Motor High starting torque single phase with electric switch ...
Motovario
19.06.2023
T - Electric Motor Three phase series
Motovario
19.06.2023
Smartdrive TB - Inverter motor
Motovario
19.06.2023
ER, RB (Cylindrical bore with set screws, cylindrical outside surface)
FYH INC.
16.11.2022
TB - Electric Motor Self-braking three-phase series
Motovario
19.06.2023
Smartdrive T - Inverter motor
Motovario
19.06.2023
SB - Electric Motor Self-braking single phase series
Motovario
19.06.2023
DV-TB - Inverter with three-phase brake motor TB
Motovario
19.06.2023
SQMH - Bulkhead union
CHELIC
24.07.2020
SAA-F, SBB-RK (Cylindrical bore with set screws, cylindrical outside surfac...
FYH INC.
16.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表