您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Flat round head , rivet thorn - Aluminum - Blindniete
KVT Fastening
POP® Blind Rivets
Standard (open) - Blind rivets
Rivet cases - Aluminium
Powered by
CAD模型選擇
{kvt/pop_blindniete/standard_blindniet/nietheulsen_aluminum/f_a.prj},{NB=KVT AD 54 ABS(14.8)},{D=4.0},{L=10.2},{FORM=1},{P=4.80},{PMIN=4.800},{PMAX=6.400},{P1=4.8-6.4},{BZC=AD 54 ABS},{W=Hülse : Aluminium , 2,5% Magnesium , Dorn : Aluminium},{B=4.1},{F1=1550},{F2=1000},{D1=2.41},{X1=4.080},{X2=1.200},{X3=8.330}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
KVT AD 41 ABS
3.2
4.8
0.1-1.6
AD 41 ABS
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
KVT AD 42 ABS
3.2
6.5
1.6-3.2
AD 42 ABS
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
KVT AD 43 ABS
3.2
8.0
3.2-4.8
AD 43 ABS
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
KVT AD 44 ABS
3.2
9.5
4.8-6.4
AD 44 ABS
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
KVT AD 45 ABS
3.2
11.1
6.4-7.9
AD 45 ABS
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
KVT AD 46 ABS
3.2
12.7
7.9-9.5
AD 46 ABS
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
KVT AD 48 ABS
3.2
15.9
9.5-12.7
AD 48 ABS
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
KVT AD 410 ABS
3.2
19.0
12.7-15.9
AD 410 ABS
Pod : Aluminum , 2.5% Mag...
3.3
1040
680
1.93
KVT AD 52 ABS
4.0
7.0
0.1-3.2
AD 52 ABS
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
KVT AD 53 ABS
4.0
8.5
3.2-4.8
AD 53 ABS
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
KVT AD 54 ABS
4.0
10.2
4.8-6.4
AD 54 ABS
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
KVT AD 56 ABS
4.0
13.3
6.4-9.5
AD 56 ABS
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
KVT AD 58 ABS
4.0
16.5
9.5-12.7
AD 58 ABS
Pod : Aluminum , 2.5% Mag...
4.1
1550
1000
2.41
KVT AD 62 ABS
4.8
7.6
0.1-3.2
AD 62 ABS
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
KVT AD 64 ABS
4.8
10.8
3.2-6.4
AD 64 ABS
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
KVT AD 66 ABS
4.8
14.0
6.4-9.5
AD 66 ABS
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
KVT AD 68 ABS
4.8
17.2
9.5-12.7
AD 68 ABS
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
KVT AD 610 ABS
4.8
20.3
12.7-15.9
AD 610 ABS
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
KVT AD 612 ABS
4.8
23.5
15.9-19.1
AD 612 ABS
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
KVT AD 616 ABS
4.8
29.8
19.1-25.4
AD 616 ABS
Pod : Aluminum , 2.5% Mag...
4.9
2220
1400
2.90
KVT PAD 44 ABS
3.2
9.5
4.8-6.4
PAD 44 ABS
Pod : Aluminum 99.5% , Th...
3.3
370
280
1.93
KVT PAD 54 ABS
4.0
10.2
3.2-6.4
PAD 54 ABS
Pod : Aluminum 99.5% , Th...
4.1
640
460
2.41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
Large flat round head , rivet thorn - Aluminum - Blind Rivets
KVT Fastening
22.12.2023
Flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
Large flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
Countersunk head 120°, rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
Flat round head , rivet thorn - Aluminum - Blind Rivets
KVT Fastening
22.12.2023
Flat round head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
22.12.2023
Flat round head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
22.12.2023
Standard blind rivet domed head aluminum - aluminum
Goebel
11.04.2022
Flat round head , rivet thorn - Aluminum - Blind Rivets
KVT Fastening
22.12.2023
V.2FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A2...
FG INOX
25.04.2023
Countersunk head 120°, rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
Flat round head , rivet thorn - Steel - Magna-Lok® Blind rivet
KVT Fastening
22.12.2023
BN 30823 - Blind rivets Standard dome head (SNAD…BS), aluminum plain EN AW ...
Bossard Catalog
12.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表