您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UT/FESG - Blind rivet nuts countersunk head, round shank, closed end
KVT Fastening
Blind rivet nuts
TUBTARA®
Powered by
CAD模型選擇
{kvt/blindnietmuttern/tubtara/ut_fesg.prj},{NB=KVT M5 UT/FESG 6,5 (14)},{IDNR=},{BZC=M5 UT/FESG 6,5},{GW=M5},{NDM=5.000},{FORM=1},{K=4.00},{K1=4.0-6.5},{H=7.1},{D2=7},{D3=10},{S=1.5},{L=20.5},{W=Stahl},{A1A=4.00},{A1B=6.50},{A2=7.00},{A3=8.00},{A4=0.40},{A5=11.60},{A6=5.80},{A7=5.60},{A9=4.13},{A10=0.50},{A13A=10.60},{A13B=14.00},{A14A=9.00},{A14B=8.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT M4 UT/FESG 3,5
M4 UT/FESG 3,5
M4
1.7-3.5
6.1
6
9
1.5
15.5
Steel
KVT M4 UT/FESG 5
M4 UT/FESG 5
M4
3.5-5.0
6.1
6
9
1.5
17.0
Steel
KVT M5 UT/FESG 4
M5 UT/FESG 4
M5
1.7-4.0
7.1
7
10
1.5
18.0
Steel
KVT M5 UT/FESG 6,5
M5 UT/FESG 6,5
M5
4.0-6.5
7.1
7
10
1.5
20.5
Steel
KVT M6 UT/FESG 4,5
M6 UT/FESG 4,5
M6
1.7-4.5
9.1
9
12
1.5
22.0
Steel
KVT M6 UT/FESG 6,5
M6 UT/FESG 6,5
M6
4.5-6.5
9.1
9
12
1.5
24.0
Steel
KVT M8 UT/FESG 4,5
M8 UT/FESG 4,5
M8
1.5-4.5
11.1
11
14
1.5
25.0
Steel
KVT M8 UT/FESG 6,5
M8 UT/FESG 6,5
M8
4.5-6.5
11.1
11
14
1.5
28.0
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KCL-90 - Cam Levers - External Thread
Essentra Components
04.08.2014
UT/ROS, ST/ROS - Blind rivet nuts countersunk head, round shank, open end
KVT Fastening
27.01.2022
UT/ALSK - Blind rivet nuts small countersunk head, round shank, open end
KVT Fastening
27.01.2022
FTS-ALL - ALUMINUM THREADED INSERTS COUNTERSUNK HEAD
FAR
05.05.2021
Blind rivet nuts and screws GO-NUT hexagonal shank blind rivet nuts flat he...
Goebel
11.04.2022
UT/316FG - Blind rivet nuts flat head, round shank, closed end
KVT Fastening
27.01.2022
BN 1972 - Blind rivet nuts countersunk head, round shank, open end (TUBTARA...
Bossard Catalog
12.10.2023
ALS4T - Blind rivet nuts, knurled, large head, closed end
KVT Fastening
27.01.2022
Blind rivet nuts and screws GO-NUT with round shank, knurled blind rivet nu...
Goebel
11.04.2022
UT/ROKSG - Blind rivet nuts small countersunk head, round shank, closed end
KVT Fastening
27.01.2022
HUT/ROKS - Blind rivet nuts small countersunk head, semi-hexagonal shank, o...
KVT Fastening
27.01.2022
RUT/FES - Blind rivet nuts countersunk head, knurled shank, open end
KVT Fastening
27.01.2022
Steel Countersunk Head open end - Blind Rivet Nut SSM
Honsel-Group
26.11.2020
UT/FEKS - Blind rivet nuts small countersunk head, round shank, open end
KVT Fastening
27.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表