AS - High-precision locknut, Type AS - axial locking system
KVT Fastening
FASTEKS®PRECISKO securable locknuts
AS
Powered by
CAD모델 선택
{kvt/precisko/as/as.prj},{NB=KVT AS 90x2},{IDNR=},{D1=M90x2},{BZC=AS 90x2},{DN=90},{P=2.000},{D2=120},{H=25},{D3=108},{B=10},{T=4.0},{D4=105.0},{D5=6.2},{C=15},{M=M8},{DM=8.000},{GEW=930},{W=Stahl},{SW=4.000},{TSW=5.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
Thread 4H
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D2
[mm]
H
[mm]
D3
[mm]
B
[mm]
T
[mm]
D4
[mm]
D5
[mm]
C
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[g/Stück]
W
Material
ⁿ/ₐ
KVT AS 17x1
M17x1
AS 17x1
28
15
23
4
2.0
22.5
3.3
10
M4
40
Steel
KVT AS 20x1
M20x1
AS 20x1
32
15
27
4
2.0
26.0
3.3
10
M4
55
Steel
KVT AS 25x1.5
M25x1.5
AS 25x1.5
38
17
33
5
2.0
31.5
4.2
11
M5
70
Steel
KVT AS 30x1.5
M30x1.5
AS 30x1.5
45
17
40
5
2.0
37.5
4.2
11
M5
110
Steel
KVT AS 35x1.5
M35x1.5
AS 35x1.5
52
17
47
5
2.0
43.5
4.2
11
M5
150
Steel
KVT AS 40x1.5
M40x1.5
AS 40x1.5
58
19
52
6
2.5
49.0
5.0
12
M6
230
Steel
KVT AS 45x1.5
M45x1.5
AS 45x1.5
65
19
59
6
2.5
55.0
5.0
12
M6
285
Steel
KVT AS 50x1.5
M50x1.5
AS 50x1.5
70
19
64
6
2.5
60.0
5.0
12
M6
310
Steel
KVT AS 55x2
M55x2
AS 55x2
75
21
68
7
3.0
65.0
5.0
13
M6
350
Steel
KVT AS 60x2
M60x2
AS 60x2
80
21
73
7
3.0
70.0
5.0
13
M6
380
Steel
KVT AS 65x2
M65x2
AS 65x2
85
21
78
7
3.0
75.0
5.0
13
M6
410
Steel
KVT AS 70x2
M70x2
AS 70x2
92
23
85
8
3.5
81.0
6.2
14
M8
470
Steel
KVT AS 75x2
M75x2
AS 75x2
98
23
90
8
3.5
87.0
6.2
14
M8
620
Steel
KVT AS 80x2
M80x2
AS 80x2
105
23
95
8
3.5
93.0
6.2
14
M8
680
Steel
KVT AS 85x2
M85x2
AS 85x2
110
23
102
8
3.5
98.0
6.2
14
M8
720
Steel
KVT AS 90x2
M90x2
AS 90x2
120
25
108
10
4.0
105.0
6.2
15
M8
930
Steel
KVT AS 95x2
M95x2
AS 95x2
125
25
113
10
4.0
110.0
6.2
15
M8
1050
Steel
KVT AS 100x2
M100x2
AS 100x2
130
25
120
10
4.0
115.0
6.2
15
M8
1100
Steel
KVT AS 105x2
M105x2
AS 105x2
140
27
126
12
5.0
123.0
7.9
16
M10
1400
Steel
KVT AS 110x2
M110x2
AS 110x2
145
27
133
12
5.0
128.0
7.9
16
M10
1480
Steel
KVT AS 115x2
M115x2
AS 115x2
150
27
137
12
5.0
133.0
7.9
16
M10
1520
Steel
KVT AS 120x2
M120x2
AS 120x2
155
29
138
12
5.0
138.0
7.9
17
M10
1680
Steel
KVT AS 125x2
M125x2
AS 125x2
160
29
148
12
5.0
143.0
7.9
17
M10
1760
Steel
KVT AS 130x2
M130x2
AS 130x2
165
29
149
12
5.0
148.0
7.9
17
M10
1810
Steel
KVT AS 135x2
M135x2
AS 135x2
175
31
160
14
6.0
155.0
9.6
17
M10
2300
Steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DRS - High-precision locknut, Type DRS - radial locking system
KVT Fastening
22.12.2023
DAS - High-precision locknuts, type DAS - axial locking system
KVT Fastening
22.12.2023
RS - High-precision locknut, Type RS - radial locking system
KVT Fastening
22.12.2023
GUK - Self-locking nuts, Type GUK
KVT Fastening
22.12.2023
1.2379P - Prefinished tool steel
Intercom
15.07.2022
GK T X17 - GITTER KANAL Träger X17
Pflitsch
21.09.2017
N094 - Self lubricating bushings type ISO 9448 N094
Intercom
15.07.2022
GKL X2_CONNECTING_PLATE - connecting plate
Pflitsch
21.09.2017
PIK AK - accessory
Pflitsch
04.03.2021
GK VM X35 - GITTER KANAL Verbindungsmuffe X35
Pflitsch
21.09.2017
UP X50 - U-Profilschiene X50
Pflitsch
21.09.2017
GK PAK X68 - potential equalisation
Pflitsch
21.09.2017
Accessories reductions brass - metric to metric
Pflitsch
24.11.2021
blueglobe-Cable Gland standard PA - metric
Pflitsch
24.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성