품질보증 정보
카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 808 - Universal joints with needle bearing, Type EW, single, with keyway
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN808
DIN808 EW
DIN808 EW K
Powered by
CAD모델 선택
{berger_tools/3_0_maschinenelemente/3_6/kreuzgelenke/din808/din808_ew/din808_ew_k/din_808_ew_ass.prj},{NB=Kreuzgelenke mit Nadellager DIN808-36-K18-74-EW},{ARTNR=DIN808-36-K18-74-EW},{PARTNUMBER=DIN 808-36-K18-74-EW},{NORMNR=DIN 808},{PPATH=din_808_ew8.prj},{WKL=0},{WKR=0},{D1=36},{D2=K18},{S=18},{L1=74},{L3=37.0},{L4=40},{T=17},{R=6},{R2=7},{WEIGHT=0.3730},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
ⁿ/ₐ
WKL
Angle
ⁿ/ₐ
WKR
Angle
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L1
Length
[mm]
L3
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kreuzgelenke mit Nadellag...
DIN808-22-K10-48-EW
0
0
22
K10
48
24.0
12
0.0945
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-22-K12-62-EW
0
0
22
K12
62
31.0
18
0.1160
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-25-K12-56-EW
0
0
25
K12
56
28.0
13
0.1420
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-25-K16-74-EW
0
0
25
K16
74
37.0
21
0.1620
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-28-K14-60-EW
0
0
28
K14
60
30.0
13
0.1800
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-32-K16-68-EW
0
0
32
K16
68
34.0
16
0.2790
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-32-K20-86-EW
0
0
32
K20
86
43.0
24
0.3130
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-36-K18-74-EW
0
0
36
K18
74
37.0
17
0.3730
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-42-K20-82-EW
0
0
42
K20
82
41.0
18
0.5950
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-42-K25-108-EW
0
0
42
K25
108
54.0
31
0.7030
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-45-K22-95-EW
0
0
45
K22
95
47.5
22
0.7710
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-50-K25-108-EW
0
0
50
K25
108
54.0
26
1.0850
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-50-K30-132-EW
0
0
50
K30
132
66.0
38
1.2290
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-58-K30-122-EW
0
0
58
K30
122
61.0
29
1.6310
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-58-K32-130-EW
0
0
58
K32
130
65.0
33
1.7180
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-70-K35-140-EW
0
0
70
K35
140
70.0
35
2.7600
84831050
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성