您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KPB-1363 - Metal Pull Handles - Female Right Angle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
One-Piece Pull Handles
Metal One-Piece Pull Handles
Rear Mount Metal One-Piece Pull Handles
Metal Pull Handles - Female Right Angle
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02010000/l4_n02010100/l5_n02010102/p131005/kpb-1363.prj},{NB=KPB-1380},{PN=KPB-1380},{AMERSID=1089120},{APACID=-},{EMEAID=-},{FINISH=Black Powder Coated},{A=13},{B=112},{C=50},{D=M6 x 1.00},{E=12},{F=20},{MINORDIAMETERSKE=4.920},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/pull-handles-assemblies/kpb-1380}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
A Girp Width
[mm]
B
B Handle Length (Center to Center)
[mm]
C
C Projection
[mm]
D
D Hole Thread Size
ⁿ/ₐ
E
E Hole Depth
[mm]
F
F Grip Height
[mm]
KPB-1363
KPB-1363
1089114
-
-
Black Powder Coated
8
55
40
M5 x .80
10
12
KPB-1364
KPB-1364
1089115
-
-
Black Powder Coated
8
88
40
M5 x .80
10
12
KPB-1365
KPB-1365
1105757
-
-
Black Powder Coated
8
100
40
M5 x .80
10
12
KPB-1366
KPB-1366
1089116
-
-
Black Powder Coated
8
120
40
M5 x .80
10
12
KPB-1367
KPB-1367
1089117
-
-
Black Powder Coated
8
180
40
M5 x .80
10
12
KPB-1368
KPB-1368
1105760
-
-
Black Powder Coated
8
200
40
M5 x .80
10
12
KPB-1379
KPB-1379
1089119
-
-
Black Powder Coated
13
100
50
M6 x 1.00
12
20
KPB-1380
KPB-1380
1089120
-
-
Black Powder Coated
13
112
50
M6 x 1.00
12
20
KPB-1383
KPB-1383
1089121
-
-
Black Powder Coated
13
160
50
M6 x 1.00
12
20
KPB-1386
KPB-1386
1089122
-
-
Black Powder Coated
17
128
55
M8 x 1.25
14
26
KPB-1388
KPB-1388
1089123
-
-
Black Powder Coated
17
180
55
M8 x 1.25
14
26
KPB-1374
KPB-1374
1089118
-
-
Clear Anodized
8
120
40
M5 x .80
10
12
KPB-1394
KPB-1394
1089124
-
-
Clear Anodized
13
128
50
M6 x 1.00
12
20
KPB-1395
KPB-1395
1089125
-
-
Clear Anodized
13
160
50
M6 x 1.00
12
20
KPB-1400
KPB-1400
1089126
-
-
Clear Anodized
17
180
55
M8 x 1.25
14
26
KPB-1402
KPB-1402
1089127
-
-
Clear Anodized
17
350
55
M8 x 1.25
14
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表