您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHA-5850 - Male Clamping Handles - Notched Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Notched Handle Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5850.prj},{NB=KHA-7437},{PN=KHA-7437},{AMERSID=1086984},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=M12 x 1.75},{C=50},{D=30.0},{E=23.0},{F=12.0},{H=72.0},{J=49.0},{L=110.0},{MS=Metric},{SL=50.000},{TS=12.000},{PITCH=1.750},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/kha-7437}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Overall Body Height
[mm]
L
L Handle Length from Hole Center
[mm]
MS
Measurement System
ⁿ/ₐ
KHA-5850
KHA-5850
1086455
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
25
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5853
KHA-5853
1086456
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
25
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5883
KHA-5883
1086466
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
30
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5886
KHA-5886
1086467
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
30
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5916
KHA-5916
1086477
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
35
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5919
KHA-5919
1086478
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
35
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5949
KHA-5949
1086488
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
40
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5952
KHA-5952
1086489
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
40
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5982
KHA-5982
1086499
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
45
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-5985
KHA-5985
1086500
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
45
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6015
KHA-6015
1086510
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
50
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6018
KHA-6018
1086511
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
50
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6042
KHA-6042
1086519
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
55
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6045
KHA-6045
1086520
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
55
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6069
KHA-6069
1086528
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
60
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6072
KHA-6072
1086529
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
60
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6081
KHA-6081
1086532
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
70
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6084
KHA-6084
1086533
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
70
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6093
KHA-6093
1086536
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
80
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6096
KHA-6096
1086537
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
80
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6105
KHA-6105
1086540
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
90
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6108
KHA-6108
1086541
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M16 x 2.00
90
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6561
KHA-6561
1086692
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M12 x 1.75
25
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6564
KHA-6564
1086693
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M16 x 2.00
25
30.0
23.0
12.0
72.0
49.0
110.0
Metric
KHA-6594
KHA-6594
1086703
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M12 x 1.75
30
30.0
23.0
12.0
72.0
49.0
110.0
Metric
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表