您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 19 - Shrink Disc
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_19_asmtab.prj},{NB=KBS19-80x145},{D=80},{DD=145},{DW=60/65/70},{T=4100/5200/6600},{L=37.8},{L1=25},{L2=32.5},{PDW=0.048},{PW=192/211/228},{NSZ=7},{SZ=M8x30},{TASZ=30},{CNSMASSEXACT=2.6},{CNSSTDDTIME=from stock},{XD=8},{XL=30},{P=1.250},{PPATH=kbs_19/kbs_19_asmtpl.prj},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFOX=kbs_19_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs_19_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Hollow Shaft Diameter
[mm]
DD
Outer Diameter
[mm]
DW
Shaft Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
PDW
Tolerance max. (Hollow Shaft to Shaft)
[mm]
PW
Surface Pressure on Shaft
[N/mm²]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4017)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS19-14x38
14
38
10/11/12
40/50/65
18.5
10
15.0
0.014
154/191/243
4
M5x12
3
0.1
KBS19-16x41
16
41
12/13/14
65/80/95
20.5
12
17.0
0.014
108/151/190
5
M5x12
3
0.1
KBS19-18x44
18
44
15/15/16
85/100/130
20.5
12
17.0
0.014
172/205/233
4
M5x12
4
0.1
KBS19-20x46
20
46
15/16/17
110/130/150
20.5
12
17.0
0.017
205/232/258
5
M5x12
4
0.2
KBS19-21x50
21
50
16/17/18
180/220/270
23.5
14
20.0
0.017
220/245/275
6
M5x12
5
0.2
KBS19-24x50
24
50
19/20/21
220/280/330
23.5
14
20.0
0.017
189/209/228
6
M5x18
4
0.2
KBS19-30x60
30
60
24/25/26
350/400/470
25.5
16
22.0
0.017
159/172/184
7
M5x18
4
0.3
KBS19-36x72
36
72
28/30/31
730/860/880
27.5
18
23.5
0.032
232/240/250
5
M6x20
12
0.4
KBS19-44x80
44
80
32/35/36
1200/1400/1500
29.5
20
25.5
0.032
225/235/244
7
M6x20
12
0.6
KBS19-50x90
50
90
38/40/42
1500/1800/2100
31.5
22
27.5
0.032
204/219/232
8
M6x25
12
0.8
KBS19-55x100
55
100
42/45/48
1700/2100/2600
34.5
23
30.5
0.032
176/193/210
8
M6x25
12
1.1
KBS19-62x110
62
110
48/50/52
2700/3000/3200
34.5
23
30.5
0.048
213/218/222
10
M6x25
12
1.3
KBS19-68x115
68
115
50/55/60
2500/3100/4100
34.5
23
30.5
0.048
184/188/212
10
M6x25
12
1.4
KBS19-75x138
75
138
55/60/65
3500/4700/6000
37.8
25
32.5
0.048
199/221/241
7
M8x30
30
2.3
KBS19-80x145
80
145
60/65/70
4100/5200/6600
37.8
25
32.5
0.048
192/211/228
7
M8x30
30
2.6
KBS19-90x155
90
155
65/70/75
6200/7700/9400
44.3
30
39.0
0.048
206/222/236
10
M8x35
30
3.4
KBS19-100x170
100
170
70/75/80
7600/9300/11300
49.3
34
44.0
0.048
194/207/220
12
M8x35
30
4.6
KBS19-110x185
110
185
75/80/85
9100/11000/12200
56.4
39
50.0
0.048
176/188/183
9
M10x40
59
6.0
KBS19-125x215
125
215
85/90/95
13300/15800/18600
60.4
42
54.0
0.069
186/198/209
12
M10x40
59
8.3
KBS19-140x230
140
230
95/100/105
18600/21600/24900
68.0
46
60.5
0.070
190/199/208
10
M12x45
100
10.0
KBS19-155x265
155
265
105/110/115
25400/29000/32800
72.0
50
64.5
0.070
195/203/211
12
M12x50
100
15.0
KBS19-165x290
165
290
115/120/125
38900/43600/47600
81.0
56
71.0
0.070
223/230/231
8
M16x55
250
22.0
KBS19-175x300
175
300
125/130/135
42900/47800/53100
81.0
56
71.0
0.080
208/215/221
8
M16x55
250
22.0
KBS19-185x330
185
330
135/140/145
60000/66400/73100
96.0
71
86.0
0.090
197/202/208
10
M16x65
250
37.0
KBS19-195x350
195
350
140/150/155
75600/90600/98700
96.0
71
86.0
0.090
231/241/245
12
M16x65
250
41.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表