您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
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
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KBP-718 - Threaded Index Plunger - Locking
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Index Plungers
Threaded Index Plungers
Threaded Index Plungers - Locking
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020200/l5_s03020203/p190175/kbp-718_asmtab.prj},{NB=KBP-765},{PN=KBP-765},{AMERSID=1139168},{APACID=-},{EMEAID=-},{MAT=Steel},{NUT=With Nut},{ENDI=20.0},{ENDF=60.0},{A=12.0},{B=M20 x 1.5},{C=20.0},{D=70.0},{E=12.0},{F=35.0},{G=50.0},{H=30.0},{NS=20.0},{WAF=30.0},{PITCH=1.5000},{PPATH=kbp-718/kbp-718_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NUT
With or Without Nut
ⁿ/ₐ
ENDI
End Force Initial
[mm]
ENDF
End Force Final
[mm]
A
A Plunger Diameter
[mm]
B
B Handle Height
ⁿ/ₐ
C
C Body Diameter
[mm]
D
D Overall Height
[mm]
E
E Plunger Height
[mm]
F
F Thread Height
[mm]
G
G Handle Length
[mm]
H
H Nut Width Across Flats
[mm]
KBP-718
KBP-718
1139121
-
-
Steel
Without Nut
8.0
14.0
4.0
M10 x 1.5
10.0
38.0
6.0
20.0
25.0
0.0
KBP-719
KBP-719
1139122
-
-
Steel
Without Nut
8.0
14.0
5.0
M10 x 1.5
10.0
38.0
6.0
20.0
25.0
0.0
KBP-720
KBP-720
1139123
-
-
Steel
Without Nut
8.0
14.0
6.0
M10 x 1.5
10.0
38.0
6.0
20.0
25.0
0.0
KBP-721
KBP-721
1139124
-
-
Steel
Without Nut
8.0
14.0
4.0
M10 x 1
10.0
38.0
6.0
20.0
25.0
0.0
KBP-722
KBP-722
1139125
-
-
Steel
Without Nut
8.0
14.0
5.0
M10 x 1
10.0
38.0
6.0
20.0
25.0
0.0
KBP-723
KBP-723
1139126
-
-
Steel
Without Nut
8.0
14.0
6.0
M10 x 1
10.0
38.0
6.0
20.0
25.0
0.0
KBP-724
KBP-724
1139127
-
-
Steel
Without Nut
8.0
15.0
5.0
M12 x 1.75
12.0
46.8
8.0
25.0
30.0
0.0
KBP-725
KBP-725
1139128
-
-
Steel
Without Nut
8.0
15.0
6.0
M12 x 1.75
12.0
46.8
8.0
25.0
30.0
0.0
KBP-726
KBP-726
1139129
-
-
Steel
Without Nut
8.0
15.0
8.0
M12 x 1.75
12.0
46.8
8.0
25.0
30.0
0.0
KBP-727
KBP-727
1139130
-
-
Steel
Without Nut
8.0
15.0
5.0
M12 x 1.5
12.0
46.8
8.0
25.0
30.0
0.0
KBP-728
KBP-728
1139131
-
-
Steel
Without Nut
8.0
15.0
6.0
M12 x 1.5
12.0
46.8
8.0
25.0
30.0
0.0
KBP-729
KBP-729
1139132
-
-
Steel
Without Nut
8.0
15.0
8.0
M12 x 1.5
12.0
46.8
8.0
25.0
30.0
0.0
KBP-730
KBP-730
1139133
-
-
Steel
Without Nut
15.0
35.0
6.0
M16 x 2
16.0
60.4
10.0
32.0
40.0
0.0
KBP-731
KBP-731
1139134
-
-
Steel
Without Nut
15.0
35.0
8.0
M16 x 2
16.0
60.4
10.0
32.0
40.0
0.0
KBP-732
KBP-732
1139135
-
-
Steel
Without Nut
15.0
35.0
10.0
M16 x 2
16.0
60.4
10.0
32.0
40.0
0.0
KBP-733
KBP-733
1139136
-
-
Steel
Without Nut
15.0
35.0
6.0
M16 x 1.5
16.0
60.4
10.0
32.0
40.0
0.0
KBP-734
KBP-734
1139137
-
-
Steel
Without Nut
15.0
35.0
8.0
M16 x 1.5
16.0
60.4
10.0
32.0
40.0
0.0
KBP-735
KBP-735
1139138
-
-
Steel
Without Nut
15.0
35.0
10.0
M16 x 1.5
16.0
60.4
10.0
32.0
40.0
0.0
KBP-736
KBP-736
1139139
-
-
Steel
Without Nut
20.0
60.0
8.0
M20 x 2.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-737
KBP-737
1139140
-
-
Steel
Without Nut
20.0
60.0
10.0
M20 x 2.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-738
KBP-738
1139141
-
-
Steel
Without Nut
20.0
60.0
12.0
M20 x 2.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-739
KBP-739
1139142
-
-
Steel
Without Nut
20.0
60.0
8.0
M20 x 1.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-740
KBP-740
1139143
-
-
Steel
Without Nut
20.0
60.0
10.0
M20 x 1.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-741
KBP-741
1139144
-
-
Steel
Without Nut
20.0
60.0
12.0
M20 x 1.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-742
KBP-742
1139145
-
-
Steel
With Nut
8.0
14.0
4.0
M10 x 1.5
10.0
38.0
6.0
20.0
25.0
17.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表