目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
KB.08 - Flaged Ball Bearing Guide Bushing / Ball Cage steel
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Ball Bearing Guide Bushings
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/b/b3/kb_08.prj},{NB=KB.08.030},{COMP=SF Bordignon GmbH},{IDNR=},{L=71},{L1=62},{L2=37},{L3=25},{TT=5.7},{KK=28},{DD6=6.6},{DD5=58},{DD4=72},{DD3=48},{DD2=38},{DD1=30},{DKX=8.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COMP
Company
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
TT
t
[mm]
KK
k
[mm]
DD6
precision examined pins
[mm]
DD5
Quick change punch retainer
[mm]
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
KB.08.015
SF Bordignon GmbH
45
36
30
6
3.4
15
4.5
35
45
28
21
15
KB.08.016
SF Bordignon GmbH
45
36
30
6
3.4
15
4.5
35
45
28
22
16
KB.08.019
SF Bordignon GmbH
56
45
30
15
4.6
18
5.5
40
50
32
25
19
KB.08.020
SF Bordignon GmbH
56
45
30
15
4.6
18
5.5
40
50
32
26
20
KB.08.024
SF Bordignon GmbH
71
55
30
25
5.7
23
5.5
50
63
40
30
24
KB.08.025
SF Bordignon GmbH
71
55
30
25
5.7
23
5.5
50
63
40
31
25
KB.08.030
SF Bordignon GmbH
71
62
37
25
5.7
28
6.6
58
72
48
38
30
KB.08.032
SF Bordignon GmbH
71
62
37
25
5.7
28
6.6
58
72
48
40
32
KB.08.038
SF Bordignon GmbH
80
67
37
30
6.8
33
9.0
70
85
58
46
38
KB.08.040
SF Bordignon GmbH
80
67
37
30
6.8
33
9.0
70
85
58
48
40
KB.08.048
SF Bordignon GmbH
95
89
47
42
9.0
38
9.0
86
104
70
56
48
KB.08.050
SF Bordignon GmbH
95
89
47
42
9.0
38
9.0
86
104
70
58
50
KB.08.060
SF Bordignon GmbH
95
89
47
42
9.0
46
11.0
100
120
85
68
60
KB.08.063
SF Bordignon GmbH
95
89
47
42
9.0
46
11.0
100
120
85
71
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表