피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
NK35B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.35
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_35/un_finished_sprocket_steel/b_type/nk35b_for_bearing_step_hole.prj},{NB=KANA_NK35B33D13D12_BB1_ (53 H 7 22 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK35B},{NOT=33},{NOTX=33.000},{DP=100.20},{DO=105},{MATC=},{BERTYPE=1},{BD=53.0},{BDMAX=53.0},{SD1=13.0},{SD1TS=H},{SD1TC=7},{BL=22.0},{BLMAX=22.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=12.0},{SDMIN=12.0},{SDMIN1=13.000},{SDMIN2=13.600},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK35B10D10D9_BB1
NK35B
10
30.82
35
25.74
25.74
4.3
Induction hardening
C : Cutting type
0/+15
20.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B11D10D9_BB1
NK35B
11
33.81
38
28.73
28.39
4.3
Induction hardening
C : Cutting type
0/+15
23.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B12D11D10_BB1
NK35B
12
36.80
41
31.72
31.72
4.3
Induction hardening
C : Cutting type
0/+18
26.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B13D11D10_BB1
NK35B
13
39.80
44
34.72
34.43
4.3
Induction hardening
C : Cutting type
0/+18
29.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B14D11D10_BB1
NK35B
14
42.81
47
37.73
37.73
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B15D11D10_BB1
NK35B
15
45.81
51
40.73
40.48
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B16D11D10_BB1
NK35B
16
48.82
54
43.74
43.74
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B17D13D12_BB1
NK35B
17
51.84
57
46.76
46.54
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B18D13D12_BB1
NK35B
18
54.85
60
49.77
49.77
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B19D13D12_BB1
NK35B
19
57.87
63
52.79
52.59
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B20D13D12_BB1
NK35B
20
60.89
66
55.81
55.81
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B21D13D12_BB1
NK35B
21
63.91
69
58.83
58.65
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B22D13D12_BB1
NK35B
22
66.93
72
61.85
61.85
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B23D13D12_BB1
NK35B
23
69.95
75
64.87
64.71
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B24D13D12_BB1
NK35B
24
72.97
78
67.89
67.89
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B25D13D12_BB1
NK35B
25
76.00
81
70.92
70.77
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B26D13D12_BB1
NK35B
26
79.02
84
73.94
73.94
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B27D13D12_BB1
NK35B
27
82.05
87
76.97
76.83
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B28D13D12_BB1
NK35B
28
85.07
90
79.99
79.99
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B29D13D12_BB1
NK35B
29
88.10
93
83.02
82.89
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B30D13D12_BB1
NK35B
30
91.12
96
86.04
86.04
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B31D13D12_BB1
NK35B
31
94.15
99
89.07
88.95
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B32D13D12_BB1
NK35B
32
97.18
102
92.10
92.10
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B33D13D12_BB1
NK35B
33
100.20
105
95.12
95.01
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK35B34D13D12_BB1
NK35B
34
103.23
109
98.15
98.15
4.3
Induction hardening
C : Cutting type
0/+18
0.0
4.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성