Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1578 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/k1578_asmtab.prj},{NB=K1578.04501000},{BESTKIPP=K1578.0450},{BX=100},{S=0},{A=35},{A1=128},{A2=96},{A3=128},{A4=-},{A5=-},{A6=35},{A7=392},{B=12.7},{H=50},{L=450},{TRAGKRAFT=60},{GEW=1.6700},{BS=Infotext},{INFO=Info},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=83024230},{EAN=4059245498505},{FILTER=KIPP,KIPP_BIM,KIPP_USA},{TYP=5},{SX=488},{PPATH=k1578_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
A6
distance
[mm]
A7
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
Loading per pair kg
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1578.0250
K1578.0250
35
128
-
-
-
-
35
192
12.7
50
250
60
0.9266
Yes
83024230
4059245498468
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0300
K1578.0300
35
128
96
-
-
-
35
242
12.7
50
300
60
1.1100
Yes
83024230
4059245498475
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0350
K1578.0350
35
128
96
-
-
-
35
292
12.7
50
350
60
1.3000
Yes
83024230
4059245498482
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0400
K1578.0400
35
128
96
96
-
-
35
342
12.7
50
400
60
1.4700
Yes
83024230
4059245498499
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0450
K1578.0450
35
128
96
128
-
-
35
392
12.7
50
450
60
1.6700
Yes
83024230
4059245498505
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0500
K1578.0500
35
128
96
128
64
-
35
442
12.7
50
500
60
1.7950
Yes
83024230
4059245498512
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0550
K1578.0550
35
128
96
128
64
32
35
492
12.7
50
550
60
2.0500
Yes
83024230
4059245498529
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0600
K1578.0600
35
128
96
128
96
32
35
542
12.7
50
600
60
2.2500
Yes
83024230
4059245498536
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0650
K1578.0650
35
128
96
128
160
32
35
592
12.7
50
650
60
2.4500
Yes
83024230
4059245498543
31.12.2099
98% Warenverfügbarkeit. N...
K1578.0700
K1578.0700
35
128
96
128
192
32
35
642
12.7
50
700
60
2.6000
Yes
83024230
4059245498550
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0409 - Position indicators
KIPP
27.05.2024
K0414 - Mounting brackets
KIPP
27.05.2024
K0383 - Ball-end thrust screws without head with full ball
KIPP
27.05.2024
K1124 - Indexing plungers with T-grip
KIPP
27.05.2024
K0411 - Position indicators freely programmable
KIPP
27.05.2024
K0771 - Position indicators freely programmable
KIPP
27.05.2024
K1066 - Ball lock bushes
KIPP
27.05.2024
K0186 - Pull handles
KIPP
27.05.2024
K0148 - Palm grips similar to DIN 6335
KIPP
27.05.2024
K0413 - Intermediate plates
KIPP
27.05.2024
K1579 - Telescopic slides, steel for surface mounting, over-extension, load...
KIPP
27.05.2024
K1577 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
K1572 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
K1574 - Telescopic slides, steel for surface mounting, full extension, load...
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성