您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0648 - Adjustable Cam Levers with plastic handle with external thread, steel or stainless steel
KIPP USA
Adjustable Handles
Cam Levers
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/com_levers/04233_2_asmtab.prj},{NB=K0648.2531110X50},{GR=2},{D1=27.1},{D2=11},{B=33},{B1=24},{H=16.2},{H1=27.7},{A=100.0},{A1=110.0},{L=50},{F=5.0},{HANDKRAFT=170},{S=1.50},{GEW=0.0800},{EAN=4059245210084},{NDM=10.0},{NDM1=0.000},{BESTKIPPUSA=K0648.2531110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,BLOHM},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{PPATH=04233_2_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
L
Length
[mm]
F
Clamping force F
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0648.1521105X20
K0648.1521105X20
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
4059245209453
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521105X30
K0648.1521105X30
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0305
Yes
4059245209460
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521105X40
K0648.1521105X40
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0327
Yes
4059245209477
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521105X50
K0648.1521105X50
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0342
Yes
4059245209484
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521106X20
K0648.1521106X20
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0313
Yes
4059245209491
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521106X30
K0648.1521106X30
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0328
Yes
4059245209507
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521106X40
K0648.1521106X40
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0351
Yes
4059245209514
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1521106X50
K0648.1521106X50
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0368
Yes
4059245209521
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521108X25
K0648.2521108X25
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0726
Yes
4059245209934
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521108X30
K0648.2521108X30
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0732
Yes
4059245209941
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521108X40
K0648.2521108X40
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0769
Yes
4059245209958
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521108X50
K0648.2521108X50
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0400
Yes
4059245209965
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521110X25
K0648.2521110X25
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0800
Yes
4059245209972
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521110X30
K0648.2521110X30
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0800
Yes
4059245209989
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521110X40
K0648.2521110X40
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0400
Yes
4059245209996
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2521110X50
K0648.2521110X50
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0886
Yes
4059245210008
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531105X20
K0648.1531105X20
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
4059245209538
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531105X30
K0648.1531105X30
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0314
Yes
4059245209545
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531105X40
K0648.1531105X40
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0328
Yes
4059245209552
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531105X50
K0648.1531105X50
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0345
Yes
4059245209569
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531106X20
K0648.1531106X20
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0317
Yes
4059245209576
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531106X30
K0648.1531106X30
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0338
Yes
4059245209583
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531106X40
K0648.1531106X40
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0349
Yes
4059245209590
31.12.2099
98% Warenverfügbarkeit. N...
K0648.1531106X50
K0648.1531106X50
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0371
Yes
4059245209606
31.12.2099
98% Warenverfügbarkeit. N...
K0648.2531108X25
K0648.2531108X25
black
Stainless steel
External thread
2
M 8
27.1
11
33
24
14.0
27.7
100.0
110.0
25
5.0
170
1.50
0.0800
Yes
4059245210015
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0270 - Adjustable Handles Modern Design Style, plastic, bolts and internal...
KIPP USA
11.06.2024
K0313 - Spring Plungers pin style, slotted, steel
KIPP USA
05.06.2024
K0319 - Spring Plungers pin style, hexagon socket, stainless steel body and...
KIPP USA
05.06.2024
K0255 - Five Lob Grips
KIPP USA
05.06.2024
K0384 - Ball-end thrust screws without head stainless steel with flattened ...
KIPP USA
05.06.2024
K0323 - Spring Plungers LONG-LOK, pin style, slotted, steel
KIPP USA
05.06.2024
K0582 - Spring plungers push fit, with O-Ring Seal
KIPP USA
05.06.2024
K0151 - Star Grips gray cast iron DIN 6336
KIPP USA
05.06.2024
K0153 - Star grips with projecting steel bush
KIPP USA
05.06.2024
K0154 - Star grips with safety band metal parts stainless steel, silimar t...
KIPP USA
11.06.2024
K0273 - Wing Grips stainless steel
KIPP USA
11.06.2024
K0663 - Vertical Toogle Clamps with Safety Interlock with straight foot and...
KIPP USA
05.06.2024
K0661 - Horizontal Toggle Clamps with straight foot and adjustable clamping...
KIPP USA
05.06.2024
K0571 - Rubber buffers steel or stainless steel, type D
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表