您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0383 - Ball-end thrust screws without head with flattened ball and rotation lock
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD模型選擇
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/07110_bk.prj},{NB=K0383.524350BV},{D1=15.8},{L=35.0},{KUGEL=18.0},{SW=12.0},{BELASTUNG=0.0},{GEW=0.0818},{EAN=4059245260201},{TAB=1},{TYP=2},{TYP1=2},{NDM=24},{KDM=0.000},{DW0=-9},{DW1=9},{XA=20.90},{XB=33.10},{XC=12.00},{XD=4.00},{XE=0.000},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{BESTKIPP=K0383.52435},{FORM=BV},{AUSF=mit abgeflachter Kugel und Verdrehsicherung},{D=M 24},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPP
Order No.
[mm]
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
FARBEX
Colour
ⁿ/ₐ
FARBE1
Colour
ⁿ/ₐ
K0383.50612
K0383.50612
BV
flattened ball, non-rotat...
M 6
3.0
12.1
4.0
3.0
0.0
0.0016
Yes
73181520
4059245260065
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.50616
K0383.50616
BV
flattened ball, non-rotat...
M 6
3.0
16.1
4.0
3.0
0.0
0.0022
Yes
73181520
4059245260072
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.50620
K0383.50620
BV
flattened ball, non-rotat...
M 6
3.0
20.1
4.0
3.0
0.0
0.0030
Yes
73181520
4059245260089
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.50625
K0383.50625
BV
flattened ball, non-rotat...
M 6
3.0
25.1
4.0
3.0
0.0
0.0038
Yes
73181520
4059245260096
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.50816
K0383.50816
BV
flattened ball, non-rotat...
M 8
4.1
16.3
5.5
4.0
9.0
0.0039
Yes
73181520
4059245260102
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.50820
K0383.50820
BV
flattened ball, non-rotat...
M 8
4.1
20.3
5.5
4.0
9.0
0.0051
Yes
73181520
4059245136704
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.50825
K0383.50825
BV
flattened ball, non-rotat...
M 8
4.1
25.3
5.5
4.0
9.0
0.0065
Yes
73181520
4059245260119
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.50830
K0383.50830
BV
flattened ball, non-rotat...
M 8
4.1
30.3
5.5
4.0
9.0
0.0081
Yes
73181520
4059245136711
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51020
K0383.51020
BV
flattened ball, non-rotat...
M 10
5.6
20.3
7.0
5.0
12.0
0.0078
Yes
73181520
4059245260126
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51025
K0383.51025
BV
flattened ball, non-rotat...
M 10
5.6
25.3
7.0
5.0
12.0
0.0100
Yes
73181520
4059245136728
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51035
K0383.51035
BV
flattened ball, non-rotat...
M 10
5.6
35.3
7.0
5.0
12.0
0.0148
Yes
73181520
4059245136735
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51040
K0383.51040
BV
flattened ball, non-rotat...
M 10
5.6
40.2
7.0
5.0
12.0
0.0174
Yes
73181520
4059245260133
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51220
K0383.51220
BV
flattened ball, non-rotat...
M 12
7.0
20.2
8.5
6.0
18.0
0.0109
Yes
73181520
4059245260140
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51230
K0383.51230
BV
flattened ball, non-rotat...
M 12
7.0
30.2
8.5
6.0
18.0
0.0175
Yes
73181520
4059245136742
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51240
K0383.51240
BV
flattened ball, non-rotat...
M 12
7.0
40.2
8.5
6.0
18.0
0.0244
Yes
73181520
4059245136759
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51250
K0383.51250
BV
flattened ball, non-rotat...
M 12
7.0
50.0
8.5
6.0
18.0
0.0315
Yes
73181520
4059245260157
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51620
K0383.51620
BV
flattened ball, non-rotat...
M 16
10.7
20.0
12.0
8.0
36.0
0.0220
Yes
73181520
4059245859641
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51625
K0383.51625
BV
flattened ball, non-rotat...
M 16
10.7
25.0
12.0
8.0
36.0
0.0280
Yes
73181520
4059245859658
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51635
K0383.51635
BV
flattened ball, non-rotat...
M 16
10.7
35.0
12.0
8.0
36.0
0.0386
Yes
73181520
4059245136766
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.51650
K0383.51650
BV
flattened ball, non-rotat...
M 16
10.7
50.0
12.0
8.0
36.0
0.0595
Yes
73181520
4059245136773
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.52030
K0383.52030
BV
flattened ball, non-rotat...
M 20
13.5
30.0
15.0
10.0
0.0
0.0502
Yes
73181520
4059245260164
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.52040
K0383.52040
BV
flattened ball, non-rotat...
M 20
13.5
40.0
15.0
10.0
0.0
0.0682
Yes
73181520
4059245260171
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.52050
K0383.52050
BV
flattened ball, non-rotat...
M 20
13.5
50.0
15.0
10.0
0.0
0.0905
Yes
73181520
4059245260188
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.52060
K0383.52060
BV
flattened ball, non-rotat...
M 20
13.5
60.0
15.0
10.0
0.0
0.1115
Yes
73181520
4059245260195
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
K0383.52435
K0383.52435
BV
flattened ball, non-rotat...
M 24
15.8
35.0
18.0
12.0
0.0
0.0818
Yes
73181520
4059245260201
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表