Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0252 - Clamping lever ECO external thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/k0252_1.prj},{NB=K0252.3081X30},{D=17.0},{D1=20.4},{D2=23.9},{H=40.7},{H1=10.0},{H2=23.1},{H3=58.1},{H4=53.3},{A=81.1},{A1=93.0},{B=22.0},{ZZ=12},{L=30},{GEW=0.0340},{EAN=4059245197187},{NDM=8.0},{NDM1=0.0000},{TYP=1.000},{XA=56.2},{XB=42.7},{XC=78.0},{XD=18.0},{XE=43.8},{XF=2.0},{XG=42.7},{XH=17.4},{XI=11.5},{XJ=39.9},{XK=25.0},{XL=1.3},{XM=82.3},{XN=20.4},{XO=94.3},{XP=82.0},{XQ=1.0},{XR=29.8},{XS=0.5},{XT=78.6},{XU=52.0},{XV=58.6},{XW=48.4},{XX=1.9},{XY=80.8},{XZ=11.5},{XA1=79.4},{XB1=68.2},{XC1=283.0},{XD1=90.3},{XE1=92.4},{XF1=139.0},{XG1=57.5},{XH1=110.0},{XI1=79.7},{XJ1=64.9},{XK1=51.2},{XL1=94.0},{XM1=126.0},{XN1=89.9},{XO1=79.3},{XP1=47.1},{XQ1=40.7},{XR1=34.5},{XS1=29.3},{XT1=33.0},{XU1=23.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
Size
ⁿ/ₐ
X
thread
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Screw length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0252.1041X10
K0252.1041X10
anthracite grey
1
M4
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
10
0.0070
Yes
73181520
4059245196869
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1041X15
K0252.1041X15
anthracite grey
1
M4
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
15
0.0075
Yes
73181520
4059245196876
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1041X20
K0252.1041X20
anthracite grey
1
M4
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
20
0.0090
Yes
73181520
4059245196883
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1051X10
K0252.1051X10
anthracite grey
1
M5
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
10
0.0120
Yes
73181520
4059245196906
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1051X15
K0252.1051X15
anthracite grey
1
M5
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
15
0.0130
Yes
73181520
4059245196913
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1051X20
K0252.1051X20
anthracite grey
1
M5
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
20
0.0094
Yes
73181520
4059245196920
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1051X25
K0252.1051X25
anthracite grey
1
M5
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
25
0.0101
Yes
73181520
4059245196937
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2051X10
K0252.2051X10
anthracite grey
2
M5
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
10
0.0200
Yes
73181520
4059245196951
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2051X15
K0252.2051X15
anthracite grey
2
M5
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
15
0.0210
Yes
73181520
4059245196968
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2051X20
K0252.2051X20
anthracite grey
2
M5
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
20
0.0220
Yes
73181520
4059245196975
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2051X25
K0252.2051X25
anthracite grey
2
M5
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
25
0.0180
Yes
73181520
4059245196982
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2051X30
K0252.2051X30
anthracite grey
2
M5
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
30
0.0240
Yes
73181520
4059245196999
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2051X40
K0252.2051X40
anthracite grey
2
M5
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
40
0.0250
Yes
73181520
4059245197002
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2061X10
K0252.2061X10
anthracite grey
2
M6
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
10
0.0173
Yes
73181520
4059245197026
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2061X15
K0252.2061X15
anthracite grey
2
M6
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
15
0.0182
Yes
73181520
4059245197033
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2061X20
K0252.2061X20
anthracite grey
2
M6
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
20
0.0300
Yes
73181520
4059245197040
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2061X25
K0252.2061X25
anthracite grey
2
M6
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
25
0.0199
Yes
73181520
4059245197057
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2061X30
K0252.2061X30
anthracite grey
2
M6
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
30
0.0205
Yes
73181520
4059245197064
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2061X40
K0252.2061X40
anthracite grey
2
M6
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
40
0.0224
Yes
73181520
4059245197071
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2081X10
K0252.2081X10
anthracite grey
2
M8
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
10
0.0207
Yes
73181520
4059245197095
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2081X15
K0252.2081X15
anthracite grey
2
M8
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
15
0.0222
Yes
73181520
4059245197101
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2081X20
K0252.2081X20
anthracite grey
2
M8
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
20
0.0238
Yes
73181520
4059245197118
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2081X25
K0252.2081X25
anthracite grey
2
M8
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
25
0.0252
Yes
73181520
4059245197125
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2081X30
K0252.2081X30
anthracite grey
2
M8
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
30
0.0260
Yes
73181520
4059245197132
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2081X40
K0252.2081X40
anthracite grey
2
M8
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
40
0.0300
Yes
73181520
4059245197149
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0981 - Clamping levers ergonomic external thread
KIPP
13.06.2024
K0269 - Clamping levers with plastic handle internal thread
KIPP
01.07.2024
K0982 - Clamping levers ergonomic external thread, steel parts stainless st...
KIPP
01.07.2024
K0981 - Clamping levers ergonomic internal thread
KIPP
13.06.2024
K0982 - Clamping levers ergonomic internal thread, steel parts stainless st...
KIPP
13.06.2024
K0739 - Levelling feet steel or stainless steel
KIPP
01.07.2024
K0103 - Clamping spindles with vulcanized neoprene thrust pad
KIPP
27.05.2024
K0122 - Clamping levers external thread
KIPP
11.06.2024
K0005 - Cam levers internal and external thread, steel or stainless steel
KIPP
03.06.2024
K0700 - Hexagon nuts thin DIN 439
KIPP
01.07.2024
K0270 - Clamping levers with push button internal thread, metal parts stain...
KIPP
11.06.2024
K0114 - Tension levers flat internal thread
KIPP
27.05.2024
K0298 - Positioning feet
KIPP
27.05.2024
K0335 - Spring plungers smooth version, without collar, stainless steel
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성