您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
IN/INV-D - Swivel castor
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-D
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_d/in_d_asmtab.prj},{NB=IN 100 D},{ORDERNO=IN 100 D},{WDAB=100x30},{LC=75},{H=125},{TP=105x85},{HS=80x60},{HD=9},{SR=95.0},{WB=Nylon plain bearing},{VER=1},{BODY=IN 100 40},{SHAFT=IN 100 40},{WHEEL=100 D-12},{BD=12.000},{PD=70.000},{PPATH=in_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
IN 80 D
IN 80 D
80x30
60
100
105x85
80x60
9
80.0
Nylon plain bearing
INV 100 D
INV 100 D
100x30
75
125
135x110
105x80
11
100.0
Nylon plain bearing
IN 100 D
IN 100 D
100x30
75
125
105x85
80x60
9
95.0
Nylon plain bearing
IN 125 D
IN 125 D
125x38
90
155
135x110
105x80
11
112.5
Nylon plain bearing
IN 150 D
IN 150 D
150x40
125
180
135x110
105x80
11
125.0
Nylon plain bearing
IN 160 D
IN 160 D
160x40
170
185
135x110
105x80
11
130.0
Nylon plain bearing
IN 200 D
IN 200 D
200x50
205
230
135x110
105x80
11
160.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表