您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
IDWx-MxxMP-NMS-A0 - Smart Sensor
CONTRINEX
Smart Sensors
Smart Inductive Digital Measurement Sensors (DMS)
Powered by
CAD模型選擇
{contrinex/smart_sensors/smart_inductive_digital_measument_dms/idwx_mxxmp_nms_a0.prj},{NB=IDWN-M12MP-NMS-A0},{ORDERNO=330-020-480},{TYPE=IDWN-M12MP-NMS-A0},{PR=DMS},{PF=Smart},{H=M12},{OD=0...10},{C=M12 4-pin},{M=Non-embeddable},{SH=60.0},{P=PNP},{OP=OSS1/IO-Link + OSS2/INPUT},{REP=< 0.006},{I=IO-Link},{SV=18...30},{OPR=-},{TR=-25...+70},{ER=IP 67},{HSR=M12, Non-embeddable},{PO=PNP, OSS1/IO-Link + OSS2/INPUT},{SFM=125},{HM=Chrome-plated brass},{RES=3},{SR=0...11},{CEPDF=Conformity_700.pdf},{WG=29.58},{ECCN=8536504},{REACH=YES},{ROHS=YES},{CE=Info},{INFOX=https://www.contrinex.com/en-ch/products/dms-smart-010-mm?variant=42671621800087},{X=2},{INFO=Product details},{DIMX='idwn_m12mp_nms_a0.dim'},{IODD=Contrinex-IDWx-MxxMP-NMS-A0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
SH
Sensor Height
[mm]
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
REP
Repeatability
[mm]
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
RES
Resolution
[μm]
SR
Sensing range max.
[mm]
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IDWE-M12MP-NMS-A0
330-020-479
IDWE-M12MP-NMS-A0
DMS
Smart
M12
0...6
M12 4-pin
Quasi-embeddable
60.0
PNP
OSS1/IO-Link + OSS2/INPUT
< 0.003
IO-Link
18...30
-25...+70
IP 67
M12, Quasi-embeddable
PNP, OSS1/IO-Link + OSS2/...
125
Chrome-plated brass
2
0...6.6
29.58
8536504
YES
YES
IDWN-M12MP-NMS-A0
330-020-480
IDWN-M12MP-NMS-A0
DMS
Smart
M12
0...10
M12 4-pin
Non-embeddable
60.0
PNP
OSS1/IO-Link + OSS2/INPUT
< 0.006
IO-Link
18...30
-25...+70
IP 67
M12, Non-embeddable
PNP, OSS1/IO-Link + OSS2/...
125
Chrome-plated brass
3
0...11
29.58
8536504
YES
YES
IDWE-M18MP-NMS-A0
330-020-481
IDWE-M18MP-NMS-A0
DMS
Smart
M18
0...10
M12 4-pin
Quasi-embeddable
63.5
PNP
OSS1/IO-Link + OSS2/INPUT
< 0.006
IO-Link
18...30
-25...+70
IP 67
M18, Quasi-embeddable
PNP, OSS1/IO-Link + OSS2/...
125
Chrome-plated brass
4
0...11
61.00
8536504
YES
YES
IDWN-M18MP-NMS-A0
330-020-482
IDWN-M18MP-NMS-A0
DMS
Smart
M18
0...20
M12 4-pin
Non-embeddable
63.5
PNP
OSS1/IO-Link + OSS2/INPUT
< 0.01
IO-Link
18...30
-25...+70
IP 67
M18, Non-embeddable
PNP, OSS1/IO-Link + OSS2/...
125
Chrome-plated brass
6
0...22
61.00
8536504
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表