품질보증 정보
카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
WAZU-EX / Active Metr.-lang - Cable gland plastic with metric connecting thread
Hugro
Ex Protection
WAZU-EX / Active - Cable gland plastic with metric and NPT connection thread
Powered by
CAD모델 선택
{hugro/ex-schutz/wazu_ex_active/hsk_k_ex_active_metr_lang_asmtab.prj},{NB=HUGRO 184.2014.AC.31},{ARTNR=184.2014.AC.31},{AG=M 20 x 1.5},{FR=black},{D=10 - 14},{GL=15},{H=28},{SW=27},{PPATH=metrisch_lang/hsk_k_ex_active_metr_lang_asmtpl.prj},{VPE=50},{ZTN=39269097},{GPS=0.0164},{RD=1},{SW1=27},{SW2=27}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
FR
Colour
ⁿ/ₐ
D
[mm]
GL
[mm]
H
[mm]
SW
[mm]
VPE
Stückzahl
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 184.1505.AC.31
184.1505.AC.31
M 12 x 1.5
black
2 - 5
15
21
15
50
39269097
0.0047
HUGRO 184.1507.AC.31
184.1507.AC.31
M 12 x 1.5
black
3 - 6.5
15
21
15
50
39269097
0.0046
HUGRO 184.1706.AC.31
184.1706.AC.31
M 16 x 1.5
black
3 - 6
15
22
19
50
39269097
0.0084
HUGRO 184.1708.AC.31
184.1708.AC.31
M 16 x 1.5
black
4 - 8
15
22
19
50
39269097
0.0082
HUGRO 184.1707.AC.31
184.1707.AC.31
M 16 x 1.5
black
3 - 7
15
25
22
50
39269097
0.0110
HUGRO 184.2009.AC.31
184.2009.AC.31
M 20 x 1.5
black
5 - 9
15
27
24
50
39269097
0.0168
HUGRO 184.2012.AC.31
184.2012.AC.31
M 20 x 1.5
black
6 - 12
15
27
24
50
39269097
0.0144
HUGRO 184.2312.AC.31
184.2312.AC.31
M 20 x 1.5
black
7 - 12
15
28
27
50
39269097
0.0169
HUGRO 184.2014.AC.31
184.2014.AC.31
M 20 x 1.5
black
10 - 14
15
28
27
50
39269097
0.0164
HUGRO 184.2516.AC.31
184.2516.AC.31
M 25 x 1.5
black
9 - 16
15
31
33
50
39269097
0.0265
HUGRO 184.2518.AC.31
184.2518.AC.31
M 25 x 1.5
black
13 - 18
15
31
33
50
39269097
0.0256
HUGRO 184.3220.AC.31
184.3220.AC.31
M 32 x 1.5
black
13 - 20
15
39
42
25
39269097
0.0477
HUGRO 184.3225.AC.31
184.3225.AC.31
M 32 x 1.5
black
18 - 25
15
39
42
25
39269097
0.0442
HUGRO 184.4026.AC.31
184.4026.AC.31
M 40 x 1.5
black
20 - 26
18
48
53
10
39269097
0.0851
HUGRO 184.4032.AC.31
184.4032.AC.31
M 40 x 1.5
black
22 - 32
18
48
53
10
39269097
0.0775
HUGRO 184.5031.AC.31
184.5031.AC.31
M 50 x 1.5
black
25 - 31
18
49
60
5
39269097
0.1118
HUGRO 184.5038.AC.31
184.5038.AC.31
M 50 x 1.5
black
32 - 38
18
49
60
5
39269097
0.1031
HUGRO 184.6335.AC.31
184.6335.AC.31
M 63 x 1.5
black
29 - 35
18
49
65/ 68
5
39269097
0.1279
HUGRO 184.6344.AC.31
184.6344.AC.31
M 63 x 1.5
black
37 - 44
18
49
65/ 68
5
39269097
0.1152
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성