您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HSPH - Spring Plungers - Heavy Force
Harcourt
Spring Loaded Devices
Spring Plungers
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/spring_plungers/hsph_asmtab.prj},{NB=HSPH-#60},{MATB=},{MATP=},{TS=#6-32},{EFI=0},{C=0.046},{NS=0.13800},{NS2=0.07300},{J=0.03500},{P=0.03125},{P2=0.01560},{AON=#6},{TT=UNC},{MATB1='','12L14 Steel','-S','300 Series Stainless Steel'},{PPATH=hsph_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
EFF
End Force Final
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
HSPH-#60
HSPH-#60
Zinc Plated or Black Oxid...
#6-32
1.60
3/8
1/16
0.046
HSPH-#80
HSPH-#80
Zinc Plated or Black Oxid...
#8-32
7.30
5/8
3/32
0.070
HSPH-#100
HSPH-#100
Zinc Plated or Black Oxid...
#10-32
11.10
3/4
1/8
0.093
HSPH-40
HSPH-40
Zinc Plated or Black Oxid...
1/4-20
9.00
3/4
1/8
0.119
HSPH-45
HSPH-45
Zinc Plated or Black Oxid...
1/4-28
13.00
1
3/16
0.119
HSPH-50
HSPH-50
Zinc Plated or Black Oxid...
5/16-18
15.00
1
3/16
0.135
HSPH-60
HSPH-60
Zinc Plated or Black Oxid...
3/8-16
14.50
1 1/8
3/16
0.186
HSPH-80
HSPH-80
Zinc Plated or Black Oxid...
1/2-13
17.40
1 1/4
1/4
0.248
HSPH-100
HSPH-100
Zinc Plated or Black Oxid...
5/8-11
25.50
1 1/2
5/16
0.310
HSPH-120
HSPH-120
Zinc Plated or Black Oxid...
3/4-10
37.30
1 3/4
5/16
0.374
HSPH-160
HSPH-160
Zinc Plated or Black Oxid...
1-8
68.00
2 13/32
1/2
0.499
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPJL, FPJHmb - Flanged Spring Plungers
Misumi
02.06.2021
HSSP - Short Spring Plungers
Harcourt
02.04.2024
HSSPE - Short Spring Plungers with Extended Travel
Harcourt
02.04.2024
16.10 - Spring bolt
voestalpine
15.06.2023
XCD006 - Ultra heavy load type Rectangular spring
YDFA
18.06.2024
Spring plunger - Head and bolt
SDN Präzisionstechnik
28.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表