您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TB 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 3:1 - Module 1.5 to 5.0
HPC
Gears and sprockets
Bevel gears
Bevel gears 3:1
Powered by
CAD模型選擇
{hpc/v4/bevel_gear/31/tb155_c43.prj},{NB=hpc_TB3-16/ECO_DP},{FORM=DP},{Z=16},{MOD=3},{DP=48},{DE=53.69},{F=18.0},{L=32.0},{DM=40.0},{A=15},{V=54.25},{S=2.0},{LM=12.1},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
DP
ØDp
[mm]
DE
ØDe
[mm]
F
[mm]
L
[mm]
DM
ØDm
[mm]
A
ØA
[mm]
V
[mm]
S
[mm]
LM
Lm
[mm]
HPC - TB1-15/ECO
TB1-15/ECO
15
1
15
17.70
7.1
16.6
13.3
4
15.40
0.0
9.2
HPC - TB1-45/ECO
TB1-45/ECO
45
1
45
45.30
7.1
17.1
25.3
8
4.90
1.9
10.0
HPC - TB1.5-16/ECO
TB1.5-16/ECO
16
1.5
24
26.82
12.0
24.0
20.0
10
24.42
1.0
11.7
HPC - TB1.5-48/ECO
TB1.5-48/ECO
48
1.5
72
72.95
12.0
20.0
50.0
12
7.27
3.0
10.0
HPC - TB2-16/ECO
TB2-16/ECO
16
2
32
35.80
15.0
28.5
26.0
12
33.26
1.5
12.4
HPC - TB2-48/ECO
TB2-48/ECO
48
2
96
97.26
15.0
23.0
60.0
15
9.90
4.0
10.0
HPC - TB2.5-16/ECO
TB2.5-16/ECO
16
2.5
40
44.74
18.0
32.0
32.0
12
42.41
1.5
13.0
HPC - TB2.5-48/ECO
TB2.5-48/ECO
48
2.5
120
121.58
18.0
26.0
70.0
20
12.60
5.0
10.0
HPC - TB3-16/ECO
TB3-16/ECO
16
3
48
53.69
18.0
32.0
40.0
15
54.25
2.0
12.1
HPC - TB3-48/ECO
TB3-48/ECO
48
3
144
145.90
18.0
29.0
80.0
20
16.20
6.0
10.0
HPC - TB3.5-16/ECO
TB3.5-16/ECO
16
3.5
56
62.64
22.0
38.0
48.0
15
62.29
2.5
15.0
HPC - TB3.5-48/ECO
TB3.5-48/ECO
48
3.5
168
170.21
22.0
31.0
90.0
20
18.48
7.0
10.0
HPC - TB4-16/ECO
TB4-16/ECO
16
4
64
71.59
25.0
41.5
55.0
20
71.23
3.0
15.2
HPC - TB4-48/ECO
TB4-48/ECO
48
4
192
194.53
25.0
33.0
100.0
20
21.20
8.0
10.0
HPC - TB4.5-16/ECO
TB4.5-16/ECO
16
4.5
72
80.53
28.0
53.0
60.0
20
80.27
3.0
23.4
HPC - TB4.5-48/ECO
TB4.5-48/ECO
48
4.5
216
218.84
28.0
49.0
100.0
20
23.93
9.0
18.0
HPC - TB5-16/ECO
TB5-16/ECO
16
5
80
89.48
35.0
60.0
60.0
20
85.61
3.0
22.5
HPC - TB5-48/ECO
TB5-48/ECO
48
5
240
243.16
35.0
50.0
150.0
20
25.45
10.0
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FB 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 4:1 - Module 1.5 to 5.0
HPC
17.02.2022
DB 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 2:1 - Module 1.5 to 5.0
HPC
17.02.2022
B 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 1:1 - Module 1.5 to 5.0
HPC
17.02.2022
Standard bevel gears type A ratio 1:3 - Standard bevel gears type A, straig...
Ketten Fuchs
22.11.2013
MDB 1.5 - 3 - Moulded plastic bevel gear - Nylon 6 - Ratio 2:1 - Module 1.5...
HPC
17.02.2022
Modèle A1-13 - Engrenage conique en acier - Module 1
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Module 1,0 - Spur gear, Material Steel C45 , Module 1.00 , Serie Economy r...
HPC
17.02.2022
MR - Metric rack - Steel - Module 1.0 to 6.0
HPC
17.02.2022
Standard bevel gears type B ratio 1:1.5 - Standard bevel gears type B, stra...
Ketten Fuchs
22.11.2013
G/PG 1.5 - Spur gear - Steel 20NCD2 - Module 1.5
HPC
17.02.2022
Bevel Gears & Pinion Shafts (SB)
KHK KOHARA GEAR
12.04.2024
Bevel Gears(Spiral) - Module 3
KYOUIKU GEAR MFG, CO., LTD.
25.04.2023
MEB 1 - 3.5 - Moulded plastic bevel gear - Nylon 6 - Ratio 1:1 - Module 1.0...
HPC
17.02.2022
Modèle A1-16 - Engrenage conique en acier - Module 2,5
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表