您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
H 1.5 - Helical gear - Crossed axis - Steel - Module 1.5
HPC
Gears and sprockets
Helical gears
Crossed axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/cross/h15.prj},{NB=hpc_H1.5-30_DP},{MAT=Acier},{TYP=H},{FORM=DP},{MOD=1.5},{Z=30},{P=63.64},{D=66.64},{M=40},{A=15},{MAS=0.383},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - H1.5-10
H1.5-10
Steel
1.5
10
21.21
24.21
17
8
0.045
HPC - H1.5-14
H1.5-14
Steel
1.5
14
29.70
32.70
20
10
0.080
HPC - H1.5-15
H1.5-15
Steel
1.5
15
31.82
34.82
20
10
0.089
HPC - H1.5-16
H1.5-16
Steel
1.5
16
33.94
36.94
25
12
0.110
HPC - H1.5-20
H1.5-20
Steel
1.5
20
42.43
45.43
30
15
0.166
HPC - H1.5-22
H1.5-22
Steel
1.5
22
46.67
49.67
30
15
0.194
HPC - H1.5-25
H1.5-25
Steel
1.5
25
53.03
56.03
40
15
0.294
HPC - H1.5-26
H1.5-26
Steel
1.5
26
55.15
58.15
40
15
0.311
HPC - H1.5-28
H1.5-28
Steel
1.5
28
59.40
62.40
40
15
0.346
HPC - H1.5-30
H1.5-30
Steel
1.5
30
63.64
66.64
40
15
0.383
HPC - H1.5-32
H1.5-32
Steel
1.5
32
67.88
70.88
40
15
0.424
HPC - H1.5-35
H1.5-35
Steel
1.5
35
74.25
77.25
40
15
0.489
HPC - H1.5-36
H1.5-36
Steel
1.5
36
76.37
79.37
40
15
0.512
HPC - H1.5-40
H1.5-40
Steel
1.5
40
84.85
87.85
40
15
0.610
HPC - H1.5-46
H1.5-46
Steel
1.5
46
97.58
100.58
40
15
0.778
HPC - H1.5-50
H1.5-50
Steel
1.5
50
106.07
109.07
40
15
0.903
HPC - H1.5-56
H1.5-56
Steel
1.5
56
118.79
121.79
40
15
1.109
HPC - H1.5-60
H1.5-60
Steel
1.5
60
127.28
130.28
40
15
1.260
HPC - H1.5-65
H1.5-65
Steel
1.5
65
137.89
140.89
40
15
1.462
HPC - H1.5-70
H1.5-70
Steel
1.5
70
148.49
151.49
40
15
1.681
HPC - H1.5-80
H1.5-80
Steel
1.5
80
169.71
172.71
40
15
2.168
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表