您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
JIS B 1181 S2F - Hexagon nuts, style 2 - fine
Chinese Manufacturers
连翔五金
Powered by
CAD模型選擇
{chinese_manufacturers/lianxiang/jis_b1181_s2f.prj},{NB=Hexagon nut - style 2 JIS B 1181 M18x1.5},{IDNR=},{D=18},{D1=16.376},{P=1.500},{PG=B},{DW=24.85},{E=29.56},{M=17.600},{MW=13.52},{S=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
PG
Product grade
ⁿ/ₐ
DW
[mm]
E
[mm]
M
[mm]
MW
[mm]
S
[mm]
Hexagon nut - style 2 JIS...
8
6.917
1.000
A
11.63
14.38
7.500
5.71
13
Hexagon nut - style 2 JIS...
10
8.917
1.000
A
14.63
17.77
9.300
7.15
16
Hexagon nut - style 2 JIS...
10
8.647
1.250
A
14.63
17.77
9.300
7.15
16
Hexagon nut - style 2 JIS...
12
10.647
1.250
A
16.63
20.03
12.000
9.26
18
Hexagon nut - style 2 JIS...
12
10.376
1.500
A
16.63
20.03
12.000
9.26
18
Hexagon nut - style 2 JIS...
14
12.376
1.500
A
19.64
23.36
14.100
10.72
21
Hexagon nut - style 2 JIS...
16
14.376
1.500
A
22.49
26.75
16.400
12.56
24
Hexagon nut - style 2 JIS...
18
16.376
1.500
B
24.85
29.56
17.600
13.52
27
Hexagon nut - style 2 JIS...
20
18.376
1.500
B
27.70
32.95
20.300
15.20
30
Hexagon nut - style 2 JIS...
20
17.835
2.000
B
27.70
32.95
20.300
15.20
30
Hexagon nut - style 2 JIS...
22
20.376
1.500
B
31.35
37.29
21.800
16.40
34
Hexagon nut - style 2 JIS...
24
21.835
2.000
B
33.25
39.55
23.900
18.08
36
Hexagon nut - style 2 JIS...
27
24.835
2.000
B
38.00
45.20
26.700
20.32
41
Hexagon nut - style 2 JIS...
30
27.835
2.000
B
42.75
50.85
28.600
21.84
46
Hexagon nut - style 2 JIS...
33
30.835
2.000
B
46.55
55.37
32.500
24.72
50
Hexagon nut - style 2 JIS...
36
32.752
3.000
B
51.11
60.79
34.700
26.48
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
27.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
HB4-21-2002 - Tee,A type,flared tube
Chinese Manufacturers
21.05.2014
JIS B 1181 TNU - Hexagon thin nuts, unchamfered - coarse
Chinese Manufacturers
27.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB808-88 - 小六角特扁细牙螺母
Chinese Manufacturers
21.05.2014
JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
27.05.2014
HB4-22-2002 - Tee,B type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB/T 818-2000 - 十字槽盘头螺钉
Chinese Manufacturers
26.06.2017
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
GH 5789-86 A - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
GB809-88 B - 嵌装圆螺母
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表