DIN 936 - Hexagon thin nuts
Chinese Manufacturers
YUXING
Powered by
CAD모델 선택
{chinese_manufacturers/yuxing/din_936.prj},{NB=Sechskantmutter DIN 936 M30x1.5},{IDNR=},{NENN=M30x1.5},{D=30.000},{D1=28.376},{P=1.500},{D2=41.400},{E=51.280},{M=12.000},{S=46.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
Hexagon nut DIN 936 M8
8.000
6.647
1.250
11.700
14.380
5.000
13.000
Hexagon nut DIN 936 M8x1
8.000
6.917
1.000
11.700
14.380
5.000
13.000
Hexagon nut DIN 936 M10
10.000
8.376
1.500
15.300
18.900
6.000
17.000
Hexagon nut DIN 936 M10x1...
10.000
8.647
1.250
15.300
18.900
6.000
17.000
Hexagon nut DIN 936 M10x1
10.000
8.917
1.000
15.300
18.900
6.000
17.000
Hexagon nut DIN 936 M12
12.000
10.106
1.750
17.100
21.100
7.000
19.000
Hexagon nut DIN 936 M12x1...
12.000
10.376
1.500
17.100
21.100
7.000
19.000
Hexagon nut DIN 936 M12x1...
12.000
10.647
1.250
17.100
21.100
7.000
19.000
Hexagon nut DIN 936 M14
14.000
11.835
2.000
19.800
24.490
8.000
22.000
Hexagon nut DIN 936 M14x1...
14.000
12.376
1.500
19.800
24.490
8.000
22.000
Hexagon nut DIN 936 M16
16.000
13.835
2.000
21.600
26.750
8.000
24.000
Hexagon nut DIN 936 M16x1...
16.000
14.376
1.500
21.600
26.750
8.000
24.000
Hexagon nut DIN 936 M18
18.000
15.294
2.500
24.300
30.140
9.000
27.000
Hexagon nut DIN 936 M18x2
18.000
15.835
2.000
24.300
30.140
9.000
27.000
Hexagon nut DIN 936 M18x1...
18.000
16.376
1.500
24.300
30.140
9.000
27.000
Hexagon nut DIN 936 M20
20.000
17.294
2.500
27.000
33.530
9.000
30.000
Hexagon nut DIN 936 M20x2
20.000
17.835
2.000
27.000
33.530
9.000
30.000
Hexagon nut DIN 936 M20x1...
20.000
18.376
1.500
27.000
33.530
9.000
30.000
Hexagon nut DIN 936 M22
22.000
19.294
2.500
28.800
35.720
10.000
32.000
Hexagon nut DIN 936 M22x2
22.000
19.835
2.000
28.800
35.720
10.000
32.000
Hexagon nut DIN 936 M22x1...
22.000
20.376
1.500
28.800
35.720
10.000
32.000
Hexagon nut DIN 936 M24
24.000
20.752
3.000
32.400
39.980
10.000
36.000
Hexagon nut DIN 936 M24x2
24.000
21.835
2.000
32.400
39.980
10.000
36.000
Hexagon nut DIN 936 M24x1...
24.000
22.376
1.500
32.400
39.980
10.000
36.000
Hexagon nut DIN 936 M26x1...
26.000
24.376
1.500
36.900
45.630
12.000
41.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB808-88 - Small hexagon thin nuts-Fine pictch thred
Chinese Manufacturers
21.05.2014
GB/T 80-2007 - Hexagon socket set screws with cup point
Chinese Manufacturers
21.05.2014
KW - KW
Chinese Manufacturers
21.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
JIS B 1181 TNDC - Hexagon thin nuts, double chamfered - coarse
Chinese Manufacturers
27.05.2014
JIS B 1181 S1 - Hexagon nuts, style 1 - coarse
Chinese Manufacturers
27.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
DIN 982 - Prevailing torque type hexagon nuts with non-metalic insert, high...
Chinese Manufacturers
27.05.2014
JIS B 1181 TNDCF - Hexagon thin nuts, double chamfered - feine
Chinese Manufacturers
27.05.2014
GB/T 78-2007 - Hexagon socket set screws with cone point
Chinese Manufacturers
21.05.2014
DIN 562 - Square thin nuts
Chinese Manufacturers
27.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성