您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Tension Nut Strength Class 8 Blank
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Tension Nuts
HEICO-TEC® Tension Nuts Metric Sizes
HEICO-TEC® Tension Nut Metric Strength Class 8, Strength Class acc. to ISO 898-2
Powered by
CAD模型選擇
{heico/heico_tec/htm/metrisch/htm_serie_8/htm_m_s8_blank_asmtab.prj},{NB=226202322001999(12.5)},{CNSORDERNO=226202322001999},{D1=68},{P=6.0},{D=120},{H=64},{DBA=9},{DBSW=16},{SD=119},{SH=8},{SMH=104.0},{SMHUB=12.5},{DM=315},{VNOM=1645},{VMAX=1930},{CNSMASSEXACT=5.13},{FK=8},{BS=blank},{M=M68},{PPATH=../../../assemblies/htm_s8_bl_m_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/ht-broschure-d_02-2023-web.pdf&file=files/hc/pdf/pdf_de/ht-broschure-d_03-2023-web.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-tec/vyrobky/predepinaci-matice-dle-iso-898-2/?file=files/hc/pdf/pdf_cz/HT-Spannmutter-CZ_03-2020-Web.pdf&cid=17531},{HUB=12.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
FK
Strength Class
ⁿ/ₐ
BS
Coating
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[mm]
D
Outer diameter
[mm]
H
Height
[mm]
DBA
Quantity Pressure Bolts
[ST]
DBSW
Socket Size Pressure Bolts
[mm]
SD
Diameter Washer
[mm]
SH
Washer Thickness
[mm]
SMH
Tension Nut Total height
[mm]
SMHUB
Tension Nut Tensioning Stroke
[mm]
DM
Torque nominal
[Nm]
VNOM
Nominal Preload Force
[kN]
VMAX
Maximum Preload Force
[kN]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTM-M20x2.5/8-0...
226200815001999
HTM-M20x2.5/8-001
8
blank
M20
2.5
40
20
7
6
39
4
36.5
4.5
12
125
160
0.20
HEICO-TEC HTM-M22x2.5/8-0...
226200915001999
HTM-M22x2.5/8-001
8
blank
M22
2.5
42
20
8
6
41
4
36.5
4.5
14
165
190
0.24
HEICO-TEC HTM-M24x3/8-001
226201016001999
HTM-M24x3/8-001
8
blank
M24
3.0
44
20
10
6
43
4
36.5
4.5
13
195
225
0.24
HEICO-TEC HTM-M27x3/8-001
226201116001999
HTM-M27x3/8-001
8
blank
M27
3.0
50
24
8
7
49
4
42.0
5.0
24
245
285
0.36
HEICO-TEC HTM-M30x3.5/8-0...
226201217001999
HTM-M30x3.5/8-001
8
blank
M30
3.5
56
28
9
8
55
5
49.5
5.5
30
300
360
0.54
HEICO-TEC HTM-M33x3.5/8-0...
226201317001999
HTM-M33x3.5/8-001
8
blank
M33
3.5
59
28
10
8
58
5
49.5
5.5
33
365
445
0.59
HEICO-TEC HTM-M36x4/8-001
226201418001999
HTM-M36x4/8-001
8
blank
M36
4.0
69
35
7
10
68
5
60.0
7.5
70
440
525
1.00
HEICO-TEC HTM-M39x4/8-001
226201518001999
HTM-M39x4/8-001
8
blank
M39
4.0
72
35
8
10
71
5
60.0
7.5
73
525
625
1.06
HEICO-TEC HTM-M42x4.5/8-0...
226201619001999
HTM-M42x4.5/8-001
8
blank
M42
4.5
75
35
9
10
74
5
60.0
7.5
74
600
720
1.14
HEICO-TEC HTM-M45x4.5/8-0...
226201719001999
HTM-M45x4.5/8-001
8
blank
M45
4.5
84
42
8
12
83
6
72.5
9.5
115
685
840
1.76
HEICO-TEC HTM-M48x5/8-001
226201820001999
HTM-M48x5/8-001
8
blank
M48
5.0
87
42
9
12
86
6
72.5
9.5
120
805
945
1.87
HEICO-TEC HTM-M52x5/8-001
226201920001999
HTM-M52x5/8-001
8
blank
M52
5.0
91
42
10
12
90
6
72.5
9.5
125
930
1125
2.01
HEICO-TEC HTM-M56x5.5/8-0...
226202021001999
HTM-M56x5.5/8-001
8
blank
M56
5.5
102
52
8
14
101
8
87.0
10.5
205
1095
1300
3.14
HEICO-TEC HTM-M60x5.5/8-0...
226202121001999
HTM-M60x5.5/8-001
8
blank
M60
5.5
106
52
9
14
105
8
87.0
10.5
210
1260
1500
3.33
HEICO-TEC HTM-M64x6/8-001
226202222001999
HTM-M64x6/8-001
8
blank
M64
6.0
110
52
10
14
109
8
87.0
10.5
215
1435
1665
3.53
HEICO-TEC HTM-M68x6/8-001
226202322001999
HTM-M68x6/8-001
8
blank
M68
6.0
120
64
9
16
119
8
104.0
12.5
315
1645
1930
5.13
HEICO-TEC HTM-M72x6/8-001
226202422001999
HTM-M72x6/8-001
8
blank
M72
6.0
124
64
10
16
123
8
104.0
12.5
320
1855
2145
5.39
HEICO-TEC HTM-M76x6/8-001
226202522001999
HTM-M76x6/8-001
8
blank
M76
6.0
128
64
12
16
127
8
104.0
12.5
300
2090
2490
5.70
HEICO-TEC HTM-M80x6/8-001
226202622001999
HTM-M80x6/8-001
8
blank
M80
6.0
132
76
13
16
131
8
116.0
12.5
310
2340
2780
6.88
HEICO-TEC HTM-M85x6/8-001
226202722001999
HTM-M85x6/8-001
8
blank
M85
6.0
137
76
15
16
136
8
116.0
12.5
305
2655
3170
7.30
HEICO-TEC HTM-M90x6/8-001
226202822001999
HTM-M90x6/8-001
8
blank
M90
6.0
149
88
13
18
148
10
130.0
12.5
445
3005
3580
9.98
HEICO-TEC HTM-M95x6/8-001
226202922001999
HTM-M95x6/8-001
8
blank
M95
6.0
154
88
15
18
153
10
130.0
12.5
430
3350
4020
10.51
HEICO-TEC HTM-M100x6/8-00...
226203022001999
HTM-M100x6/8-001
8
blank
M100
6.0
159
88
16
18
158
10
130.0
12.5
450
3740
4480
10.97
HEICO-TEC HTM-M105x6/8-00...
226203122001999
HTM-M105x6/8-001
8
blank
M105
6.0
170
100
14
20
169
10
147.0
14.5
635
4165
4965
14.29
HEICO-TEC HTM-M110x6/8-00...
226203222001999
HTM-M110x6/8-001
8
blank
M110
6.0
175
100
15
20
174
10
147.0
14.5
650
4570
5400
14.86
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HEICO-TEC® Tension Nut Strength Class 8 Coated (flZnnc)
HEICO GROUP
31.05.2023
HEICO-TEC® Reaction Nut Strength Class 8 blank
HEICO GROUP
21.04.2023
HEICO-TEC® Tension Nut Strength Class 10 Blank
HEICO GROUP
11.08.2023
E-MLAT - Econony Straight for High Torque Mecha Lock
Misumi
04.07.2023
HEICO-TEC® Compact Series Flat Strong (FS), Coated (flZnnc)
HEICO GROUP
07.06.2023
HEICO-TEC® Tension Nut Strength Class CH Blank
HEICO GROUP
21.04.2023
HEICO-TEC® Tension Nut Strength Class DH Coated (flZnnc)
HEICO GROUP
21.04.2023
HEICO-TEC® Tension Nut Strength Class CH Coated (flZnnc)
HEICO GROUP
21.04.2023
HEICO-TEC® Tension Nut Strength Class 10 Coated (flZnnc)
HEICO GROUP
11.08.2023
HEICO-LOCK® HLS (Standard) Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
HEICO-TEC® Tension Nut Strength Class DH Blank
HEICO GROUP
21.04.2023
HEICO-LOCK® HLB (large) Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
Kupplung RK Compact an Stepper - Accessories
RK Rose+Krieger
26.01.2024
50.0xxMxxPARzzzz - PERFECT cable gland metric reduced
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表