您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
14
Hallite
Vee Packs
14
Metric
Powered by
CAD模型選擇
{hallite/vee_packs/14/mm/14m.prj},{NB=HALLITE 4199130},{CNSORDERNO=4199130},{DD1=100},{D1=120},{L1=30.0},{INFO=Web info},{W1=6.000},{W2=66.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
L1
Length L1
[mm]
HALLITE 4204930
4204930
20
32
16.5
HALLITE 4205030
4205030
25
40
16.5
HALLITE 4205130
4205130
30
45
16.5
HALLITE 4205230
4205230
35
50
16.5
HALLITE 4205330
4205330
40
55
16.5
HALLITE 4205430
4205430
45
65
20.5
HALLITE 4205530
4205530
50
70
22.0
HALLITE 4205630
4205630
55
75
22.0
HALLITE 4205730
4205730
60
80
27.0
HALLITE 4205830
4205830
65
85
30.0
HALLITE 4205930
4205930
70
90
30.0
HALLITE 4206030
4206030
75
95
30.0
HALLITE 4206130
4206130
80
100
30.0
HALLITE 4206230
4206230
90
110
30.0
HALLITE 4199130
4199130
100
120
30.0
HALLITE 4206330
4206330
110
130
30.0
HALLITE 4206430
4206430
115
140
34.0
HALLITE 4206530
4206530
125
150
34.0
HALLITE 4206630
4206630
140
165
34.0
HALLITE 4206730
4206730
150
180
45.0
HALLITE 4206830
4206830
160
190
45.0
HALLITE 4206930
4206930
180
210
45.0
HALLITE 6582130
6582130
195
225
47.5
HALLITE 4207030
4207030
200
230
45.0
HALLITE 6582330
6582330
220
250
47.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表