Nederlands
svenska
English
Guide bush Type BL
Danly
RINGAB
Guiding Elements
Guide Bushes
Guide Bushes Type BL
Powered by
CAD模型選擇
{danly/ringab/fuehrungselemente/fuehrungsbuchsen/fuehrunsbuchse_typ_bl/fuehrunsbuchse_typ_bl.prj},{NB=R02131167000000},{BESTNR=R02131167000000},{KATNR=},{D=16},{L=70},{D1=22},{D2=25},{K=5},{R=3.0},{S=2},{A=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
D2
[mm]
K
[mm]
R
[mm]
S
[mm]
A
[mm]
R02131162000000
R02131162000000
16
20
22
25
5
3.0
2
24
R02131162500000
R02131162500000
16
25
22
25
5
3.0
2
24
R02131163000000
R02131163000000
16
30
22
25
5
3.0
2
24
R02131163500000
R02131163500000
16
35
22
25
5
3.0
2
24
R02131164500000
R02131164500000
16
45
22
25
5
3.0
2
24
R02131165500000
R02131165500000
16
55
22
25
5
3.0
2
24
R02131167000000
R02131167000000
16
70
22
25
5
3.0
2
24
R02131202000000
R02131202000000
20
20
27
30
5
3.5
2
30
R02131202500000
R02131202500000
20
25
27
30
5
3.5
2
30
R02131203000000
R02131203000000
20
30
27
30
5
3.5
2
30
R02131203500000
R02131203500000
20
35
27
30
5
3.5
2
30
R02131204500000
R02131204500000
20
45
27
30
5
3.5
2
30
R02131205500000
R02131205500000
20
55
27
30
5
3.5
2
30
R02131207000000
R02131207000000
20
70
27
30
5
3.5
2
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LMD21_31 - Compact Straight Column Linear Bearing ¡¤ Single Lining/Double L...
Yiheda 3D Electronic Gallery
09.05.2024
LMC_LUU/LMC_LAUU - Double Wide Compact Type
YTP
11.05.2022
R0198 - Headed Guide Bush, tight fit - B1
PlaSteel
17.06.2021
Demountable bush with flange
Danly
28.04.2021
LMEBL - 直柱型直线轴承双衬型
A&T-3D Gallery
24.04.2024
B0002 - Drill bushes flanged DIN 172 Form B
Blohm
03.06.2024
JBAUP, JBAUNP, JBAUCP, JBAU, JBAUN, JBAUC - Bushings for Locating Pins - St...
Misumi
29.05.2023
N 327. Guide bushing with flange, self-lubricating with INTERCOAT coating l...
Tecnorm
09.08.2016
Bush stop washer
Danly
28.04.2021
Z4491 - Guide bush (~DIN 9831-1/ ISO 9448-2)
STRACK
02.11.2023
Lifting Bolts - Toolmaker accessories
Danly
28.04.2021
W32 - Guide bush
STRACK
02.11.2023
Clamps low type
Danly
28.04.2021
Z76 - Guide bush
STRACK
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表