您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
GRKO-..L - Reducing fittings with taper and O-ring
EXMAR
Tapered Seal Fittings
Cutting ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/cutting_ring_fittings/grko_l.prj},{NB=GRKO-28/06L 708.1870.828.20},{TYPE=GRKO-28/06L},{MATNR=708.1870.828.20},{SERIE=L},{PN=160},{D1=28},{D2=6},{M1=36x2.0},{M2=12x1.5},{L1=49.0},{L2=34.0},{SW1=14},{SW2=36},{SW3=41},{E1=22.0},{E2=4.0},{KG=322},{X1=1.0},{X2=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
KG
Weight
[g/Pcs]
GRKO-08/06L 708.1870.140....
GRKO-08/06L
708.1870.140.20
L
315
8
6
14x1.5
12x1.5
38.5
23.5
14
12
17
42
GRKO-10/06L 708.1870.175....
GRKO-10/06L
708.1870.175.20
L
315
10
6
16x1.5
12x1.5
40.0
25.0
14
14
19
54
GRKO-10/08L 708.1870.190....
GRKO-10/08L
708.1870.190.20
L
315
10
8
16x1.5
14x1.5
40.0
25.0
17
14
19
56
GRKO-12/06L 708.1870.215....
GRKO-12/06L
708.1870.215.20
L
315
12
6
18x1.5
12x1.5
40.0
25.0
14
17
22
68
GRKO-12/08L 708.1870.225....
GRKO-12/08L
708.1870.225.20
L
315
12
8
18x1.5
14x1.5
40.0
25.0
17
17
22
72
GRKO-12/10L 708.1870.240....
GRKO-12/10L
708.1870.240.20
L
315
12
10
18x1.5
16x1.5
41.0
26.0
19
17
22
74
GRKO-15/06L 708.1870.391....
GRKO-15/06L
708.1870.391.20
L
315
15
6
22x1.5
12x1.5
43.5
28.5
14
22
27
100
GRKO-15/08L 708.1870.400....
GRKO-15/08L
708.1870.400.20
L
315
15
8
22x1.5
14x1.5
43.5
28.5
17
22
27
118
GRKO-15/10L 708.1870.410....
GRKO-15/10L
708.1870.410.20
L
315
15
10
22x1.5
16x1.5
44.0
29.0
19
22
27
118
GRKO-15/12L 708.1870.420....
GRKO-15/12L
708.1870.420.20
L
315
15
12
22x1.5
18x1.5
44.0
29.0
22
22
27
122
GRKO-18/06L 708.1870.563....
GRKO-18/06L
708.1870.563.20
L
315
18
6
26x1.5
12x1.5
43.0
28.0
14
24
32
122
GRKO-18/08L 708.1870.570....
GRKO-18/08L
708.1870.570.20
L
315
18
8
26x1.5
14x1.5
43.0
28.0
17
24
32
132
GRKO-18/10L 708.1870.575....
GRKO-18/10L
708.1870.575.20
L
315
18
10
26x1.5
16x1.5
44.0
29.0
19
24
32
150
GRKO-18/12L 708.1870.580....
GRKO-18/12L
708.1870.580.20
L
315
18
12
26x1.5
18x1.5
44.0
29.0
22
24
32
152
GRKO-18/15L 708.1870.610....
GRKO-18/15L
708.1870.610.20
L
315
18
15
26x1.5
22x1.5
45.0
30.0
27
24
32
170
GRKO-22/06L 708.1870.723....
GRKO-22/06L
708.1870.723.20
L
160
22
6
30x2.0
12x1.5
47.0
32.0
14
27
36
178
GRKO-22/08L 708.1870.724....
GRKO-22/08L
708.1870.724.20
L
160
22
8
30x2.0
14x1.5
47.0
32.0
17
27
36
180
GRKO-22/10L 708.1870.725....
GRKO-22/10L
708.1870.725.20
L
160
22
10
30x2.0
16x1.5
48.0
33.0
19
27
36
186
GRKO-22/12L 708.1870.730....
GRKO-22/12L
708.1870.730.20
L
160
22
12
30x2.0
18x1.5
48.0
33.0
22
27
36
194
GRKO-22/15L 708.1870.745....
GRKO-22/15L
708.1870.745.20
L
160
22
15
30x2.0
22x1.5
49.0
34.0
27
27
36
236
GRKO-22/18L 708.1870.755....
GRKO-22/18L
708.1870.755.20
L
160
22
18
30x2.0
26x1.5
50.0
33.5
32
27
36
250
GRKO-28/06L 708.1870.828....
GRKO-28/06L
708.1870.828.20
L
160
28
6
36x2.0
12x1.5
49.0
34.0
14
36
41
322
GRKO-28/08L 708.1870.829....
GRKO-28/08L
708.1870.829.20
L
160
28
8
36x2.0
14x1.5
49.0
34.0
17
36
41
315
GRKO-28/10L 708.1870.830....
GRKO-28/10L
708.1870.830.20
L
160
28
10
36x2.0
16x1.5
50.0
35.0
19
36
41
320
GRKO-28/12L 708.1870.835....
GRKO-28/12L
708.1870.835.20
L
160
28
12
36x2.0
18x1.5
50.0
35.0
22
36
41
328
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 51121 NPT - Male adaptor union NPT
SERTO
11.03.2024
N2405-B - IN-FNPT Straight
Brennan Industries
28.01.2021
ELV-..L/S - Adjustable standpipe L fittings
EXMAR
03.03.2023
SKTGK - Stainless Couplings - Connector
Misumi
01.06.2021
SO 31121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SOL 51121 NPT - Male adaptor union NPT
SERTO
11.03.2024
DW-AX-51X-M12 - Inductive Sensor
CONTRINEX
22.12.2023
Straight reduction coupling with sealing cone, L-series, ISO 8431-1-RDSW - ...
VOSS
11.04.2023
RED EO - Tube end reducer
Parker
29.02.2024
DA EO - Distance piece adapter
Parker
29.02.2024
GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
GR EO - Straight reducer
Parker
29.02.2024
Straight reductions - With sealing cone and O-ring, suitable for bore form ...
VOSS
14.04.2021
XTR-..L/S - Reducing T connectors
EXMAR
03.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表