您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
GLYB - SELF-LUBRICATING BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/self_lubricating_bush_glyb.prj},{NB=GLYB.18x12},{D1=18},{D2=20},{D3=26},{L=12},{LX='12','17','22'},{L1=1},{L1X=1.0},{MAT=Steel + PTFE},{HAR=HB = 35},{STD=DNI 1494 - ISO 3548}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
ⁿ/ₐ
D2
External diameter
ⁿ/ₐ
D3
ⁿ/ₐ
L1
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
GLYB.6x4
GLYB.6x4
6
8
12
1
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.8x4
GLYB.8x4
8
10
15
1
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.10x7
GLYB.10x7
10
12
18
1
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.12x7
GLYB.12x7
12
14
20
1
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.14x12
GLYB.14x12
14
16
22
1
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.15x9
GLYB.15x9
15
17
23
1
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.16x12
GLYB.16x12
16
18
24
1
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.18x12
GLYB.18x12
18
20
26
1
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.20x11.5
GLYB.20x11.5
20
23
30
1.5
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.22x11.5
GLYB.22x11.5
22
25
32
1.5
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.25x11.5
GLYB.25x11.5
25
28
35
1.5
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.30x16
GLYB.30x16
30
34
42
2
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.35x16
GLYB.35x16
35
39
47
2
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.40x16
GLYB.40x16
40
44
53
2
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.45x26
GLYB.45x26
45
50
60
2.5
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
GLYB.50x30
GLYB.50x30
50
55
65
2.5
Steel + PTFE
HB = 35
DNI 1494 - ISO 3548
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表