您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 343.4 A - Levelling feet, Type A without rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN343.4
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_4/gn343_4_a_asmtab.prj},{NB=Gelenkfuss GN343.4-40-M12-100-A (0)},{ARTNR=GN343.4-40-M12-100-A},{PARTNUMBER=GN 343.4-40-M12-100-A},{NORMNR=GN 343.4},{FORM=A},{D1=40},{D2=M12},{MHOEHE=10.00},{ND=12.000},{KD=9.853},{L1=100},{L2=25.5},{L3=6.0},{SW=17},{T=11.5},{SB=10000},{WINKEL=0},{WINKELX=-15° bis 15°},{D3=32.000},{D4=15.000},{D5=17.500},{D6=22.000},{D7=24.000},{L4=11.000},{L5=16.600},{L6=11.500},{F=0.500},{PPATH=gn343_4_a_asmtpl.prj},{WEIGHT=0.1280},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN343.4-25-M6-...
GN343.4-25-M6-40-A
25
M6
40
18.5
4.0
12
5000
0.0260
84879090
YES
Gelenkfuss GN343.4-25-M6-...
GN343.4-25-M6-50-A
25
M6
50
18.5
4.0
12
5000
0.0275
84879090
YES
Gelenkfuss GN343.4-25-M6-...
GN343.4-25-M6-63-A
25
M6
63
18.5
4.0
12
5000
0.0300
84879090
YES
Gelenkfuss GN343.4-25-M8-...
GN343.4-25-M8-40-A
25
M8
40
18.5
4.0
12
5000
0.0338
84879090
YES
Gelenkfuss GN343.4-25-M8-...
GN343.4-25-M8-50-A
25
M8
50
18.5
4.0
12
5000
0.0500
84879090
YES
Gelenkfuss GN343.4-25-M8-...
GN343.4-25-M8-63-A
25
M8
63
18.5
4.0
12
5000
0.0410
84879090
YES
Gelenkfuss GN343.4-25-M10...
GN343.4-25-M10-50-A
25
M10
50
18.5
4.0
12
5000
0.0500
84879090
YES
Gelenkfuss GN343.4-25-M10...
GN343.4-25-M10-63-A
25
M10
63
18.5
4.0
12
5000
0.0560
84879090
YES
Gelenkfuss GN343.4-25-M10...
GN343.4-25-M10-80-A
25
M10
80
18.5
4.0
12
5000
0.0600
84879090
YES
Gelenkfuss GN343.4-32-M8-...
GN343.4-32-M8-40-A
32
M8
40
22.5
5.0
12
7000
0.0350
84879090
YES
Gelenkfuss GN343.4-32-M8-...
GN343.4-32-M8-50-A
32
M8
50
22.5
5.0
12
7000
0.0400
84879090
YES
Gelenkfuss GN343.4-32-M8-...
GN343.4-32-M8-63-A
32
M8
63
22.5
5.0
12
7000
0.0420
84879090
YES
Gelenkfuss GN343.4-32-M10...
GN343.4-32-M10-50-A
32
M10
50
22.5
5.0
15
7000
0.0620
84879090
YES
Gelenkfuss GN343.4-32-M10...
GN343.4-32-M10-63-A
32
M10
63
22.5
5.0
15
7000
0.0700
84879090
YES
Gelenkfuss GN343.4-32-M10...
GN343.4-32-M10-80-A
32
M10
80
22.5
5.0
15
7000
0.0760
84879090
YES
Gelenkfuss GN343.4-32-M12...
GN343.4-32-M12-63-A
32
M12
63
22.5
5.0
15
7000
0.0860
84879090
YES
Gelenkfuss GN343.4-32-M12...
GN343.4-32-M12-80-A
32
M12
80
22.5
5.0
15
7000
0.0900
84879090
YES
Gelenkfuss GN343.4-32-M12...
GN343.4-32-M12-100-A
32
M12
100
22.5
5.0
15
7000
0.1100
84879090
YES
Gelenkfuss GN343.4-40-M8-...
GN343.4-40-M8-50-A
40
M8
50
25.5
6.0
15
10000
0.0500
84879090
YES
Gelenkfuss GN343.4-40-M8-...
GN343.4-40-M8-63-A
40
M8
63
25.5
6.0
15
10000
0.0630
84879090
YES
Gelenkfuss GN343.4-40-M8-...
GN343.4-40-M8-80-A
40
M8
80
25.5
6.0
15
10000
0.0600
84879090
YES
Gelenkfuss GN343.4-40-M10...
GN343.4-40-M10-50-A
40
M10
50
25.5
6.0
15
10000
0.0700
84879090
YES
Gelenkfuss GN343.4-40-M10...
GN343.4-40-M10-63-A
40
M10
63
25.5
6.0
15
10000
0.0750
84879090
YES
Gelenkfuss GN343.4-40-M10...
GN343.4-40-M10-80-A
40
M10
80
25.5
6.0
15
10000
0.0810
84879090
YES
Gelenkfuss GN343.4-40-M12...
GN343.4-40-M12-63-A
40
M12
63
25.5
6.0
17
10000
0.1000
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LV.A - ELESA-Levelling elements
Elesa
24.06.2024
GN344.5 - Stainless Steel- Levelling feet, Foot plastic /Threaded stud Stai...
Berger Tools
22.05.2023
LV.A - Levelling elements
Elesa
24.06.2024
GN 343.4 A - Levelling feet, Type A without rubber underlay
JW Winco
25.06.2024
BN 20237 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated with thi...
Bossard Catalog
31.10.2023
LX-HS - ELESA-Levelling elements
Elesa
24.06.2024
GN448 - Insert Bushings for Square Tubes
Berger Tools
22.05.2023
GN244 - Levelling feet, without fixing hole, Type A without nut, without ...
Berger Tools
22.05.2023
GN638 ST - Ball jointed levelling feet
Berger Tools
22.05.2023
GN344.2 - ESD-Levelling feet in electrically conductive ESD-plastic (antist...
Berger Tools
22.05.2023
P201 - MOUNTING FOOT WITH REVOLVING THREADED STUD
Boteco
17.11.2021
GN245 - Levelling feet, with fixing holes, Type AG without nut, with rubb...
Berger Tools
22.05.2023
BK19.0107 - Levelling feet with adjustment spindle fixed, with hexagon and ...
Bäcker
04.08.2022
BK19.0001 - Levelling feet with adjustment spindle movable
Bäcker
04.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表