您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
GE-217 - Coupling Inserts
Reid Supply
Power Transmission
Rotary
Couplings, Collars & Joints
Couplings
Flexible
Coupling Spiders
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01060000/couplings/flexible/coupling_spiders/ge-217.prj},{NB=GE-229},{PN=GE-229},{AMERSID=1045918},{APACID=-},{EMEAID=-},{MATERIAL=Polyurethane},{OD=1.50},{A=0.2240},{DEXTRUDE0=0.4585},{RADIUSSKETCH1=0.0781},{URL=https://www.reidsupply.com/en-us/p/flexible-couplings/ge-229}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OD
Outside Diameter
[Inch]
GE-217
GE-217
1045914
-
-
Bost-Bronz
1.25
GE-218
GE-218
1091809
-
-
Rubber
1.25
GE-219
GE-219
1045915
-
-
Polyurethane
1.25
GE-227
GE-227
1045916
-
-
Bost-Bronz
1.50
GE-228
GE-228
1045917
-
-
Rubber
1.50
GE-229
GE-229
1045918
-
-
Polyurethane
1.50
GE-237
GE-237
1045919
-
-
Bost-Bronz
2.00
GE-238
GE-238
1045920
-
-
Rubber
2.00
GE-239
GE-239
1045921
-
-
Polyurethane
2.00
GE-247
GE-247
1045922
-
-
Bost-Bronz
2.50
GE-248
GE-248
1045923
-
-
Rubber
2.50
GE-249
GE-249
1045924
-
-
Polyurethane
2.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表