您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 7603 - Gaskets, for threaded plugs DIN 908, Type A, Flat gasket
Elesa+Ganter
液压系统附件
DIN 7603
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/din7603/din_7603.prj},{NB=Dichtring DIN 7603-CU-21-26-A},{PARTNUMBER=DIN 7603-CU-21-26-A},{D1NM=21},{D1IM=21.2},{D2NM=26},{D2NMX=26.0},{D2IM=25.9},{S=1.5},{MGEW=-},{RGEW=G1/2},{WERKSTOFFVIS=Kupfer},{WEIGHT=0.0019},{CTN=74152100},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1NM
Nominal dimension
[mm]
D1IM
Actual dimension +0.3
[mm]
D2NM
Nominal dimension
[mm]
D2IM
Actual dimension -0.2
[mm]
S
+/-0.2
[mm]
MGEW
metr. thread (suitable for DIN 908)
ⁿ/ₐ
RGEW
Tube thread (suitable for DIN 908)
ⁿ/ₐ
WERKSTOFFVIS
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gasket DIN 7603-CU-8-11,5...
DIN 7603-CU-8-11,5-A
8
8.2
11,5
11.4
1.0
M8x1
-
Kupfer
0.0004
74152100
YES
Gasket DIN 7603-AL-8-11,5...
DIN 7603-AL-8-11,5-A
8
8.2
11,5
11.4
1.0
M8x1
-
Aluminium
0.0002
76161000
YES
Gasket DIN 7603-CU-10-13,...
DIN 7603-CU-10-13,5-A
10
10.2
13,5
13.4
1.0
M10x1
G1/8
Kupfer
0.0003
74152100
YES
Gasket DIN 7603-AL-10-13,...
DIN 7603-AL-10-13,5-A
10
10.2
13,5
13.4
1.0
M10x1
G1/8
Aluminium
0.0002
76161000
YES
Gasket DIN 7603-CU-12-16-...
DIN 7603-CU-12-16-A
12
12.2
16
15.9
1.5
M12x1,5
-
Kupfer
0.0009
74152100
YES
Gasket DIN 7603-AL-12-16-...
DIN 7603-AL-12-16-A
12
12.2
16
15.9
1.5
M12x1,5
-
Aluminium
0.0003
76161000
YES
Gasket DIN 7603-CU-14-18-...
DIN 7603-CU-14-18-A
14
14.2
18
17.9
1.5
M14x1,5
G1/4
Kupfer
0.0010
74152100
YES
Gasket DIN 7603-AL-14-18-...
DIN 7603-AL-14-18-A
14
14.2
18
17.9
1.5
M14x1,5
G1/4
Aluminium
0.0003
76161000
YES
Gasket DIN 7603-CU-16-20-...
DIN 7603-CU-16-20-A
16
16.2
20
19.9
1.5
M16x1,5
-
Kupfer
0.0012
74152100
YES
Gasket DIN 7603-AL-16-20-...
DIN 7603-AL-16-20-A
16
16.2
20
19.9
1.5
M16x1,5
-
Aluminium
0.0004
76161000
YES
Gasket DIN 7603-CU-17-21-...
DIN 7603-CU-17-21-A
17
17.2
21
20.9
1.5
-
G3/8
Kupfer
0.0012
74152100
YES
Gasket DIN 7603-AL-17-21-...
DIN 7603-AL-17-21-A
17
17.2
21
20.9
1.5
-
G3/8
Aluminium
0.0005
76161000
YES
Gasket DIN 7603-CU-18-22-...
DIN 7603-CU-18-22-A
18
18.2
22
21.9
1.5
M18x1,5
-
Kupfer
0.0012
74152100
YES
Gasket DIN 7603-AL-18-22-...
DIN 7603-AL-18-22-A
18
18.2
22
21.9
1.5
M18x1,5
-
Aluminium
0.0005
76161000
YES
Gasket DIN 7603-CU-20-24-...
DIN 7603-CU-20-24-A
20
20.2
24
23.9
1.5
M20x1,5
-
Kupfer
0.0015
74152100
YES
Gasket DIN 7603-AL-20-24-...
DIN 7603-AL-20-24-A
20
20.2
24
23.9
1.5
M20x1,5
-
Aluminium
0.0005
76161000
YES
Gasket DIN 7603-CU-21-26-...
DIN 7603-CU-21-26-A
21
21.2
26
25.9
1.5
-
G1/2
Kupfer
0.0019
74152100
YES
Gasket DIN 7603-AL-21-26-...
DIN 7603-AL-21-26-A
21
21.2
26
25.9
1.5
-
G1/2
Aluminium
0.0006
76161000
YES
Gasket DIN 7603-CU-22-27-...
DIN 7603-CU-22-27-A
22
22.2
27
26.9
1.5
M22x1,5
-
Kupfer
0.0020
74152100
YES
Gasket DIN 7603-AL-22-27-...
DIN 7603-AL-22-27-A
22
22.2
27
26.9
1.5
M22x1,5
-
Aluminium
0.0007
76161000
YES
Gasket DIN 7603-CU-24-29-...
DIN 7603-CU-24-29-A
24
24.3
29
28.9
2.0
M24x1,5
-
Kupfer
0.0030
74152100
YES
Gasket DIN 7603-AL-24-29-...
DIN 7603-AL-24-29-A
24
24.3
29
28.9
2.0
M24x1,5
-
Aluminium
0.0009
76161000
YES
Gasket DIN 7603-CU-26-31-...
DIN 7603-CU-26-31-A
26
26.3
31
30.9
2.0
M26x1,5
-
Kupfer
0.0030
74152100
YES
Gasket DIN 7603-AL-26-31-...
DIN 7603-AL-26-31-A
26
26.3
31
30.9
2.0
M26x1,5
-
Aluminium
0.0010
76161000
YES
Gasket DIN 7603-CU-27-32-...
DIN 7603-CU-27-32-A
27
27.3
32
31.9
2.0
M27x2
G3/4
Kupfer
0.0032
74152100
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7603 - Gaskets, for threaded plugs DIN 908, Type A, Flat gasket
Berger Tools
29.05.2023
DIN 7603 A - FN 481 - Kupfer, blank - Sealing rings, form A, flat gasket
SFS Group Schweiz AG
17.06.2024
DIN 7603 - Gaskets, for threaded plugs DIN 908, Type A, Flat gasket
Ganter
19.06.2024
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule e...
Fabory
13.02.2023
BN 447 - Sealing rings for fittings and screw plugs (DIN 7603 A), copper, p...
Bossard Catalog
31.10.2023
DIN 908 - Hexagon socket screw plugs with collar, cylindrical thread
Fabory
13.02.2023
DIN 7603 - Kupfer
Böllhoff
26.10.2021
DIN 7603 A - Sealing rings, form A, flat gasket
Fabory
13.02.2023
M-5G1 - Miniature Fittings Series M5 Gasket
SMC
23.11.2021
Modèle 5460 - BS Gasket for male connector - Stainless steel/FKM
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
AMF DIN 7603 - Sealing ring CU
AMF - ANDREAS MAIER Fellbach
17.04.2024
Typ 1.2-721 - Hexagon nipple with male thread
Springmann
02.08.2013
带DS的普通结构摆动式管接头 - 惠氏标准管螺纹,圆柱形,通过金属边沿密封条密封
VOSS
11.04.2023
旋转式管接头 - 惠氏标准管螺纹,圆柱形,通过边沿密封条密封
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表