您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
DU止推垫片 英制 - 止推垫片 英制
GGB
金属复合轴承
DU Zoll
Powered by
CAD模型選擇
{ggb/metal_polymer_materials/du_zoll/du_anlaufscheiben_zoll.prj},{NB=G14DU},{BESTNR=G14DU},{SD=1.000},{D=1.750},{T=0.0585},{H=0.130},{PC=1.380},{R=0.040},{INFO=PDF catalog},{LINK=Webseite},{KAT=Metall-Polymer Gleitlager},{MAT=DU Zoll},{ROHS=-},{WEEE=-},{TEST=ja},{ZGS=FAR 25.853 und FAR 25.856},{DINISO3547=ja},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=gute Verschleißbeständigkeit bei breitem Last- und Temperaturbereich bei Trockenlauf},{FARBE=},{FVL=Trocken DP4 / DP11, Ölgeschmiert DP4/D31, Fettgeschmiert DP4 / DX, Wassergeschmiert DP4-B, Mediengeschmiert DP4 / DP31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
SD
内径+0.010
[英寸]
D
外径 -0.010
[英寸]
T
厚度+0.002
[英寸]
H
直径+0.010
[英寸]
PC
导孔直径 -0.010
[英寸]
R
轴承座凹槽高度 +0.010
[英寸]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
TEST
根据 ASTM E595/ECSS-Q-ST-70-02C 标准测试
ⁿ/ₐ
ZGS
按照标准批准
ⁿ/ₐ
DINISO3547
DIN ISO 3547
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
G06DU
G06DU
0.500
0.875
0.0585
0.067
0.692
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G07DU
G07DU
0.562
1.000
0.0585
0.067
0.786
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G08DU
G08DU
0.625
1.125
0.0585
0.099
0.880
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G09DU
G09DU
0.687
1.187
0.0585
0.099
0.942
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G10DU
G10DU
0.750
1.250
0.0585
0.099
1.005
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G11DU
G11DU
0.812
1.375
0.0585
0.099
1.099
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G12DU
G12DU
0.875
1.500
0.0585
0.130
1.192
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G13DU
G13DU
0.937
1.625
0.0585
0.130
1.286
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G14DU
G14DU
1.000
1.750
0.0585
0.130
1.380
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G16DU
G16DU
1.125
2.000
0.0585
0.161
1.567
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G18DU
G18DU
1.250
2.125
0.0585
0.161
1.692
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G20DU
G20DU
1.375
2.250
0.0585
0.161
1.817
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G22DU
G22DU
1.500
2.500
0.0585
0.192
2.005
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G24DU
G24DU
1.625
2.625
0.0585
0.192
2.130
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G26DU
G26DU
1.750
2.750
0.0585
0.192
2.255
0.040
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G28DU
G28DU
2.000
3.000
0.0895
0.192
2.505
0.070
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G30DU
G30DU
2.125
3.125
0.0895
0.192
2.630
0.070
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
G32DU
G32DU
2.250
3.250
0.0895
0.192
2.755
0.070
Metal-polymer plain beari...
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Dry DP4 / DP11, oil lubri...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表