품질보증 정보
카탈로그: Märkische Stanz-Partner
생성됨: 21.10.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 457/458/453 - Leader pin bushings with collar, ball bearing
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD모델 선택
{msp/fuehrungssysteme/fs457_458_453.prj},{NB=FS453/32x9038},{TYPE=FS453},{COMPANY=MSP},{D=32},{K=38},{A=53},{B=61},{C=55},{E=57},{BS2P=0},{BS3P=0},{EX=57},{G=53},{H=37},{L=90},{P=35.5},{MS=53 +0.019},{MAT=Compound Steel HRC 61-63},{INFO=Info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
K
Diameter
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
E
Diameter
ⁿ/ₐ
G
Lenght
[mm]
H
Lenght
[mm]
L
Lenght
[mm]
P
Lenght
[mm]
MS
Mounting hole H6
[mm]
MAT
Material
ⁿ/ₐ
FS457/18x3124
FS457
MSP
18
24
34
40
34
-
13
18
31
23.5
34 +0.016
Compound Steel HRC 61-63
FS458/18x5024
FS458
MSP
18
24
34
40
34
36
32
18
50
23.5
34 +0.016
Compound Steel HRC 61-63
FS453/18x7024
FS453
MSP
18
24
34
40
34
36
43
27
70
23.5
34 +0.016
Compound Steel HRC 61-63
FS457/18x3125
FS457
MSP
18
25
34
40
34
-
13
18
31
23.5
34 +0.016
Compound Steel HRC 61-63
FS458/18x5025
FS458
MSP
18
25
34
40
34
36
32
18
50
23.5
34 +0.016
Compound Steel HRC 61-63
FS453/18x7025
FS453
MSP
18
25
34
40
34
36
43
27
70
23.5
34 +0.016
Compound Steel HRC 61-63
FS457/19x3124
FS457
MSP
19
24
34
40
34
-
13
18
31
23.5
34 +0.016
Compound Steel HRC 61-63
FS458/19x5024
FS458
MSP
19
24
34
40
34
36
32
18
50
23.5
34 +0.016
Compound Steel HRC 61-63
FS453/19x7024
FS453
MSP
19
24
34
40
34
36
43
27
70
23.5
34 +0.016
Compound Steel HRC 61-63
FS457/19x3125
FS457
MSP
19
25
34
40
34
-
13
18
31
23.5
34 +0.016
Compound Steel HRC 61-63
FS458/19x5025
FS458
MSP
19
25
34
40
34
36
32
18
50
23.5
34 +0.016
Compound Steel HRC 61-63
FS453/19x7025
FS453
MSP
19
25
34
40
34
36
43
27
70
23.5
34 +0.016
Compound Steel HRC 61-63
FS457/24x3530
FS457
MSP
24
30
44
50
44
-
13
22
35
28.5
44 +0.016
Compound Steel HRC 61-63
FS458/24x5530
FS458
MSP
24
30
44
50
44
46
33
22
55
28.5
44 +0.016
Compound Steel HRC 61-63
FS453/24x8030
FS453
MSP
24
30
44
50
44
46
48
32
80
28.5
44 +0.016
Compound Steel HRC 61-63
FS457/24x3531
FS457
MSP
24
31
44
50
44
-
13
22
35
28.5
44 +0.016
Compound Steel HRC 61-63
FS458/24x5531
FS458
MSP
24
31
44
50
44
46
33
22
55
28.5
44 +0.016
Compound Steel HRC 61-63
FS453/24x8031
FS453
MSP
24
31
44
50
44
46
48
32
80
28.5
44 +0.016
Compound Steel HRC 61-63
FS457/25x3530
FS457
MSP
25
30
44
50
44
-
13
22
35
28.5
44 +0.016
Compound Steel HRC 61-63
FS458/25x5530
FS458
MSP
25
30
44
50
44
46
33
22
55
28.5
44 +0.016
Compound Steel HRC 61-63
FS453/25x8030
FS453
MSP
25
30
44
50
44
46
48
32
80
28.5
44 +0.016
Compound Steel HRC 61-63
FS457/25x3531
FS457
MSP
25
31
44
50
44
-
13
22
35
28.5
44 +0.016
Compound Steel HRC 61-63
FS458/25x5531
FS458
MSP
25
31
44
50
44
46
33
22
55
28.5
44 +0.016
Compound Steel HRC 61-63
FS453/25x8031
FS453
MSP
25
31
44
50
44
46
48
32
80
28.5
44 +0.016
Compound Steel HRC 61-63
FS457/30x4038
FS457
MSP
30
38
53
61
55
-
13
27
40
35.5
53 +0.019
Compound Steel HRC 61-63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FS 425 - Ball cages, brass
Märkische Stanz-Partner
02.06.2020
FS 395 - Holding clamps / Holding disks, M-Line
Märkische Stanz-Partner
02.06.2020
FS 319 - Quick-change leader pins with collar, M-Line
Märkische Stanz-Partner
02.06.2020
FE 837 SB - Compression springs, US color coded, Gold: heavy load springs
Märkische Stanz-Partner
02.06.2020
NC.010.00.01000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0114 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.050.0467 - Flange
Märkische Stanz-Partner
02.06.2020
FE 835 LB - Compression springs, US color coded, Blue: light load springs
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0231 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.120.0305 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.150.0467 - Flange
Märkische Stanz-Partner
02.06.2020
NC.070.00.00250 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0467 - Flange
Märkische Stanz-Partner
02.06.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성