您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 500 - Wear plates VDI 3357 with self
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs500.prj},{NB=FS 500/100x200(B)},{TYPE=FS 500},{COMPANY=MSP},{W=100},{L=200},{L1=25},{L2=150},{A=0},{D=13.5},{D1=20},{T=13},{N=2},{FORM=B},{G=M12x25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
W
Lenght
[mm]
L
Lenght
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
A
Lenght
[mm]
D
Lenght
[mm]
D1
Lenght
[mm]
T
Lenght
[mm]
G
Screw
ⁿ/ₐ
FS 500/50x80
FS 500/50x80
FS 500
MSP
50
80
25
30
0
9.0
15
9
M8x25
FS 500/50x100
FS 500/50x100
FS 500
MSP
50
100
25
50
0
13.5
20
13
M12x25
FS 500/50x125
FS 500/50x125
FS 500
MSP
50
125
25
75
0
13.5
20
13
M12x25
FS 500/50x160
FS 500/50x160
FS 500
MSP
50
160
25
110
0
13.5
20
13
M12x25
FS 500/50x200
FS 500/50x200
FS 500
MSP
50
200
25
150
0
13.5
20
13
M12x25
FS 500/80x50
FS 500/80x50
FS 500
MSP
80
50
25
0
30
9.0
15
9
M8x25
FS 500/80x80
FS 500/80x80
FS 500
MSP
80
80
25
30
0
13.5
20
13
M12x25
FS 500/80x100
FS 500/80x100
FS 500
MSP
80
100
25
50
0
13.5
20
13
M12x25
FS 500/80x125
FS 500/80x125
FS 500
MSP
80
125
25
75
0
13.5
20
13
M12x25
FS 500/80x160
FS 500/80x160
FS 500
MSP
80
160
25
110
0
13.5
20
13
M12x25
FS 500/80x200
FS 500/80x200
FS 500
MSP
80
200
25
150
0
13.5
20
13
M12x25
FS 500/80x250
FS 500/80x250
FS 500
MSP
80
250
40
170
0
13.5
20
13
M12x25
FS 500/80x315
FS 500/80x315
FS 500
MSP
80
315
40
235
0
13.5
20
13
M12x25
FS 500/100x50
FS 500/100x50
FS 500
MSP
100
50
25
0
50
13.5
20
13
M12x25
FS 500/100x80
FS 500/100x80
FS 500
MSP
100
80
40
0
50
13.5
20
13
M12x25
FS 500/100x100
FS 500/100x100
FS 500
MSP
100
100
25
50
0
13.5
20
13
M12x25
FS 500/100x125
FS 500/100x125
FS 500
MSP
100
125
25
75
0
13.5
20
13
M12x25
FS 500/100x160
FS 500/100x160
FS 500
MSP
100
160
25
110
0
13.5
20
13
M12x25
FS 500/100x200
FS 500/100x200
FS 500
MSP
100
200
25
150
0
13.5
20
13
M12x25
FS 500/100x250
FS 500/100x250
FS 500
MSP
100
250
40
170
0
13.5
20
13
M12x25
FS 500/100x315
FS 500/100x315
FS 500
MSP
100
315
40
235
0
13.5
20
13
M12x25
FS 500/125x50
FS 500/125x50
FS 500
MSP
125
50
25
0
75
13.5
20
13
M12x25
FS 500/125x80
FS 500/125x80
FS 500
MSP
125
80
40
0
75
13.5
20
13
M12x25
FS 500/125x100
FS 500/125x100
FS 500
MSP
125
100
25
50
75
13.5
20
13
M12x25
FS 500/125x125
FS 500/125x125
FS 500
MSP
125
125
25
75
75
13.5
20
13
M12x25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS 457/458/453 - Leader pin bushings with collar, ball bearing
Märkische Stanz-Partner
02.06.2020
FE 829 - Distance tubes, polished
Märkische Stanz-Partner
02.06.2020
NC.030.20.04700...1 - Gas Spring, compact, side connection
Märkische Stanz-Partner
02.06.2020
NC.071.00.H.00150 - GDF, Standard, G1/8“ 150
Märkische Stanz-Partner
02.06.2020
NC.080.00.02200 - Gas Spring, Hollowspring
Märkische Stanz-Partner
02.06.2020
NC.88.00.120.0114 - Flange
Märkische Stanz-Partner
02.06.2020
FE 831 LB - Compression springs, ISO 10243, Green: light load springs
Märkische Stanz-Partner
31.08.2021
NC.015.00.09500 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.061.10.00300...1 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
NC.070.00.00300 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0380 - Flange
Märkische Stanz-Partner
02.06.2020
FE 828 - Disks for hex. Socket head cap screwes, not ground
Märkische Stanz-Partner
02.06.2020
NC.060.10.03000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.028.00.02400...2 - Gas Spring, compact heightG1/8"
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表