您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPAX-BT-CG - Straight conduit fitting with integral cable strain relief
Flexicon
Non-metallic conduits and fittings
FPAX
straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpax/straight/fpax_cable_gland.prj},{NB=FPAX34-BM32-CG},{CLR=Black},{DES=NPB Metric Thread},{CT=FPAX},{NW=29},{CS=34},{A=M32x1.5},{T1=BM32},{NDM=32.0000},{KDM=30.1600},{B=15.0},{C=87},{D=51},{E=21},{FAF=36},{GAF=38},{CGR=11-21},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{VER=1.000},{SW=50.000},{SWC=52.000},{CNL=32.000},{RL=34.000},{RD=34.500},{MHEXL=7.000},{SMCL=7.000},{LMCL=14.000},{HEXL=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAF
Width across flats
ⁿ/ₐ
GAF
Width across flats
[mm]
CGR
Cable gland range
[mm]
CNSMAT
Material
[mm]
FPAX13-BM16-CG
FPAX13-BM16-CG
Black
NPB Metric Thread
10
13
M16x1.5
12.0
60
24
10
20
20
4.5-10
PA66 & Nickel Plated Bras...
FPAX16-BM16-CG
FPAX16-BM16-CG
Black
NPB Metric Thread
12
16
M16x1.5
12.0
64
29
10
20
20
4.5-10
PA66 & Nickel Plated Bras...
FPAX16-BM20-CG
FPAX16-BM20-CG
Black
NPB Metric Thread
12
16
M20x1.5
12.0
70
29
13
24
24
7-13
PA66 & Nickel Plated Bras...
FPAX21-BM20-CG
FPAX21-BM20-CG
Black
NPB Metric Thread
17
21
M20x1.5
12.0
70
32
13
24
24
7-13
PA66 & Nickel Plated Bras...
FPAX28-BM25-CG
FPAX28-BM25-CG
Black
NPB Metric Thread
23
28
M25x1.5
12.0
78
44
17
29
29
9-17
PA66 & Nickel Plated Bras...
FPAX34-BM32-CG
FPAX34-BM32-CG
Black
NPB Metric Thread
29
34
M32x1.5
15.0
87
51
21
36
38
11-21
PA66 & Nickel Plated Bras...
FPAX42-BM40-CG
FPAX42-BM40-CG
Black
NPB Metric Thread
36
42
M40x1.5
15.0
102
63
28
45
50
19-28
PA66 & Nickel Plated Bras...
FPAX42-BM50-CG
FPAX42-BM50-CG
Black
NPB Metric Thread
36
42
M50x1.5
15.0
103
63
35
54
56
27-35
PA66 & Nickel Plated Bras...
FPAX54-BM50-CG
FPAX54-BM50-CG
Black
NPB Metric Thread
48
54
M50x1.5
15.0
110
76
35
54
56
27-35
PA66 & Nickel Plated Bras...
FPAX21-BPG16-CG
FPAX21-BPG16-CG
Black
NPB PG Thread
17
21
PG16
6.5
65
32
14
24
24
8-14
PA66 & Nickel Plated Bras...
FPAX28-BPG21-CG
FPAX28-BPG21-CG
Black
NPB PG Thread
23
28
PG21
7.0
78
44
18
30
30
11-18
PA66 & Nickel Plated Bras...
FPAX34-BPG29-CG
FPAX34-BPG29-CG
Black
NPB PG Thread
29
34
PG29
8.0
87
51
25
40
40
16-25
PA66 & Nickel Plated Bras...
FPAX42-BPG36-CG
FPAX42-BPG36-CG
Black
NPB PG Thread
36
42
PG36
15.0
100
63
32
50
50
19.-32
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表