您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
中文
中文
FMP...V - Variable Area flow meter for panel mounting
Elettrotec
Flow
Visual flow indicators
Powered by
CAD模型選擇
{elettrotec/flow/visual_flow20indicators/fmp_v.prj},{NB=FMP07VG16PS},{NNCUSTOM=FMP…V},{NTCUSTOM=Flussimetro ad area variabile per montaggio a pannello},{NBCUSTOM=FMP07VG16PS},{LINACUSTOM=FMP07VG16PS},{STEPFILE=FMP02VG6},{PNGFILE=CADENAS FMPXVXXX},{DWGFILE=},{CODE=FMP07VG16PS},{TYPE=07VG - Gas (1,6-16 Nm3/h)},{POR=16},{FTTNG=P - Polipropilene},{GSKT=S - Silicone},{FLT=G1/2” Conico},{TUBO=Acrilico trasparente},{FLOAT=Acciaio inox},{PMAX=10},{TMIN=0},{TMAX=60},{PRCSN=4},{A=175}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
代码
ⁿ/ₐ
TYPE
Version
ⁿ/ₐ
POR
Max flow rate
[l/min - Nm3/h]
FTTNG
Fittings
ⁿ/ₐ
GSKT
Gasket material
ⁿ/ₐ
FLT
过程连接
ⁿ/ₐ
TUBO
Material of stem
ⁿ/ₐ
FLOAT
Float material
ⁿ/ₐ
PMAX
Maximum static pressure
[bar]
TMIN
Minimum temperature
[°C]
TMAX
Maximum temperature
[°C]
PRCSN
Accuracy
[%]
A
Height
[mm]
FMP03VL100PS
FMP03VL100PS
03VL - Fluids (10-100 l/m...
100
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP04VL160PS
FMP04VL160PS
04VL - Fluids (16-160 l/m...
160
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP05VL250PS
FMP05VL250PS
05VL - Fluids (25-250 l/m...
250
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP06VL4PS
FMP06VL4PS
06VL - Fluids (0,5-4 l/mi...
4
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP07VL7PS
FMP07VL7PS
07VL - Fluids (1-7 l/min)
7
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP08VL11PS
FMP08VL11PS
08VL - Fluids (1-11 l/min...
11
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP09VL18PS
FMP09VL18PS
09VL - Fluids (2-18 l/min...
18
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP10VL35PS
FMP10VL35PS
10VL - Fluids (5-35 l/min...
35
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP11VL50PS
FMP11VL50PS
11VL - Fluids (10-50 l/mi...
50
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP12VL70PS
FMP12VL70PS
12VL - Fluids (10-70 l/mi...
70
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP13VL130PS
FMP13VL130PS
13VL - Fluids (10-130 l/m...
130
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP14VL150PS
FMP14VL150PS
14VL - Fluids(10-150 l/mi...
150
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP15VL170PS
FMP15VL170PS
15VL - Fluids (10-170 l/m...
170
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP01VG1PS
FMP01VG1PS
01VG - Gas (0,1-1 Nm3/h)
1
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
157
FMP02VG6PS
FMP02VG6PS
02VG - Gas (0,6-6 Nm3/h)
6
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP06VG10PS
FMP06VG10PS
06VG - Gas (1-10 Nm3/h)
10
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP08VG25PS
FMP08VG25PS
08VG - Gas (2,5-25 Nm3/h)
25
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP09VG40PS
FMP09VG40PS
09VG - Gas (4-40 Nm3/h)
40
P - Polipropilene
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP11VG100PS
FMP11VG100PS
11VG - Gas (20-100 Nm3/h)
100
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP12VG160PS
FMP12VG160PS
12VG - Gas (16-160 Nm3/h)
160
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP13VG250PS
FMP13VG250PS
13VG - Gas (25-250 Nm3/h)
250
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP14VG300PS
FMP14VG300PS
14VG - Gas (30-300 Nm3/h)
300
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP15VG350PS
FMP15VG350PS
15VG - Gas (35-350 Nm3/h)
350
P - Polipropilene
S - Silicone
G1" taper
Transparent Acrylic
Stainless Steel
10
0
60
4
234
FMP03VL100AS
FMP03VL100AS
03VL - Fluids (10-100 l/m...
100
A - ABS
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
FMP04VL160AS
FMP04VL160AS
04VL - Fluids (16-160 l/m...
160
A - ABS
S - Silicone
G1/2" Taper
Transparent Acrylic
Stainless Steel
10
0
60
4
175
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FMP...VR - Variable Area flow meter for panel mounting with regulating valv...
Elettrotec
07.04.2023
HCK. - Column level indicators
Elesa
24.06.2024
A131 - Flow Regulator for Valves, Parallel
AIRWORK
27.06.2022
A158 - Bi-directional Flow Regulator, Parallel, Push-On
AIRWORK
27.06.2022
FMX...VR - Oxygen Variable Area flow meter for panel mounting with regulati...
Elettrotec
27.01.2023
BMZ76_79 - 浮子流量计/气体/液体/面板式
怡合达3D电子图库
09.05.2024
#51#.#.00.36# - Solenoid - Differential
Pneumax
19.02.2024
2480.00.32.07. - 气瓶减压器
FIBRO
27.02.2024
MRF COMPACT O - Tecnopolymer ring
Metalwork
21.07.2022
SO NV 51C21 - Fine regulating valve
SERTO
30.04.2024
SO NV 51A21 - Regulating valve
SERTO
30.04.2024
AX Compact enclosure - sheet steel
Rittal
29.05.2024
KQG2L - Male Elbow
SMC
28.09.2023
AKH - Straight Type Check Valve
SMC
14.01.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表