您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
FM-Series - Drop Forged Steel Wheels
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/fm_asmtab.prj},{NB=FM0650031},{PN=FM0650031},{DIA=6},{WIDTH=3},{CAP=6000},{HUB=3-1/4},{BORE=1-15/16},{BEARING=-},{PN1=0650031},{WEIGHT=11-1/2},{ROLLER=Plain Bore},{ROLLER1=00},{X=1},{PPATH=fm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
FM0520019
FM0520019
5
2
1500
2-3/16
1-3/16
-
6
Plain Bore
Up to +800°F
FM0520112
FM0520112
5
2
1500
2-3/16
1-3/16
3/4
6
Straight
Up to +800°F
FM0520908
FM0520908
5
2
1500
2-7/16
1-3/8
1/2
6
Tapered
Up to +800°F
FM0620019
FM0620019
6
2
1500
2-3/16
1-3/16
-
7-1/2
Plain Bore
Up to +800°F
FM0620112
FM0620112
6
2
1500
2-3/16
1-3/16
3/4
7-1/2
Straight
Up to +800°F
FM0620908
FM0620908
6
2
2000
2-7/16
1-3/8
1/2
7-1/2
Tapered
Up to +800°F
FM0650031
FM0650031
6
3
6000
3-1/4
1-15/16
-
11-1/2
Plain Bore
Up to +800°F
FM0650120
FM0650120
6
3
6000
3-1/4
1-15/16
1-1/4
11-1/2
Straight
Up to +800°F
FM0650912
FM0650912
6
3
6000
3-1/2
1-15/16
3/4
11-1/2
Tapered
Up to +800°F
FM0820112
FM0820112
8
2
2000
2-3/16
1-3/16
3/4
11
Straight
Up to +800°F
FM0820908
FM0820908
8
2
2000
2-7/16
1-3/8
1/2
11
Tapered
Up to +800°F
FM0850116
FM0850116
8
3
6000
3-1/4
1-15/16
1
15-1/2
Straight
Up to +800°F
FM0850912
FM0850912
8
3
6000
3-1/2
1-15/16
3/4
15-1/2
Tapered
Up to +800°F
FM1050120
FM1050120
10
3
6000
3-1/4
1-15/16
1-1/4
20-1/2
Straight
Up to +800°F
FM1050912
FM1050912
10
3
6000
3-1/2
1-15/16
3/4
20-1/2
Tapered
Up to +800°F
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
74CC - Vulkollan® transpallet rollers, steel centre, hub with ball bearing ...
Tellurerota
06.05.2024
Forged Steel (to 4500 lb/ea)
Conveyer & Caster
07.10.2021
2256 H - Support pillars
Kern
26.02.2019
Forged Steel - Wheels
Caster Concepts
27.04.2022
K1776 - Wheels rubber tyres on steel plate rims
KIPP USA
05.06.2024
Stainless Steel - TPU Medical Wheel
Colson Group
22.05.2023
A - Wheel
Rollenbau
27.09.2017
CCME - Fulai wheel made of steel
SRD-FA
03.04.2023
K1776 - Wheels rubber tyres on steel plate rims
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表