您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ring, metric thread acc. to EN 60423 for all strip-wound conduit types
Flexa
Protective conduit
US Safety-type screwed conduit connector with ferrule, sealing and O-ring
US-M
Powered by
CAD模型選擇
{flexa/connectors/us/us_m/us_m.prj},{NB=FLEXA US -M 15010339025},{AD=27},{METR=M25 x 1.5},{VE=1},{VERS1=29},{CD=24 x 27},{I=21.0},{B=39.0},{C=11.0},{D=41.0},{SW1=34},{SW2=36},{D8=23.16},{D9A=25.0},{D7=37.0},{D3=31.0},{O=2.000},{L=13.5},{R=13.5},{Z3=12.29},{Z4=12.50},{Z7=16.50},{Z8=18.50},{Z9=28.00},{I1=23.0},{PMETR=1.5},{GEW=7.6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AD
Trade size
[mm]
METR
Thread EN 60423
ⁿ/ₐ
ART
FLEXA No.
ⁿ/ₐ
CD
Conduit dimensions mm
[mm]
I
Smallest inner ø
[mm]
B
Largest outer ø mm
[mm]
C
Length of thread mm
[mm]
D
Total length mm
[mm]
SW1
Wrench size across flats body
[mm]
SW2
Wrench size across flats pressure nut
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA US -M 15010327010
10
M10 x 1.0
15010327010
8 x 10
6.5
19.0
10.0
31.0
15
17
1.5
50
FLEXA US -M 15010327012
14
M12 x 1.5
15010327012
11 x 14
9.0
23.0
10.0
33.0
19
21
2.3
50
FLEXA US -M 15010327016
17
M16 x 1.5
15010327016
14 x 17
12.5
27.0
10.0
33.0
23
25
3.0
50
FLEXA US -M 15010327020
21
M20 x 1.5
15010327020
18 x 21
16.0
31.0
10.0
33.0
27
29
4.0
50
FLEXA US -M 15010327025
27
M25 x 1.5
15010327025
23 x 27
21.0
39.0
11.0
41.0
34
36
7.6
25
FLEXA US -M 15010327032
36
M32 x 1.5
15010327032
31 x 36
27.5
48.0
14.0
43.0
43
45
10.1
25
FLEXA US -M 15010327040
45
M40 x 1.5
15010327040
40 x 45
35.0
57.0
13.0
43.0
52
54
13.0
20
FLEXA US -M 15010327050
56
M50 x 1.5
15010327050
51 x 56
45.0
70.0
15.5
49.0
63
66
20.0
10
FLEXA US -M 15010327163
56
M63 x 1.5
15010327163
51 x 56
49.0
74.0
14.0
49.0
70
70
25.0
10
FLEXA US -M 15010328010
10
M10 x 1.0
15010328010
7 x 10
6.0
19.0
10.0
31.0
15
17
1.5
50
FLEXA US -M 15010328012
14
M12 x 1.5
15010328012
10 x 14
8.5
23.0
10.0
33.0
19
21
2.3
50
FLEXA US -M 15010328016
17
M16 x 1.5
15010328016
13 x 17
11.5
27.0
10.0
33.0
23
25
3.0
50
FLEXA US -M 15010328020
21
M20 x 1.5
15010328020
17 x 21
15.5
31.0
10.0
33.0
27
29
4.0
50
FLEXA US -M 15010328025
27
M25 x 1.5
15010328025
22 x 27
20.5
39.0
11.0
41.0
34
36
7.6
25
FLEXA US -M 15010328032
36
M32 x 1.5
15010328032
29 x 36
27.5
48.0
14.0
43.0
43
45
10.1
25
FLEXA US -M 15010328040
45
M40 x 1.5
15010328040
38 x 45
35.0
57.0
13.0
43.0
52
54
13.0
20
FLEXA US -M 15010328050
56
M50 x 1.5
15010328050
49 x 56
45.0
70.0
15.5
49.0
63
66
20.0
10
FLEXA US -M 15010328163
56
M63 x 1.5
15010328163
49 x 56
47.0
74.0
14.0
49.0
70
70
25.0
10
FLEXA US -M 15010330010
10
M10 x 1.0
15010330010
7 x 10
6.0
19.0
10.0
31.0
15
17
1.5
50
FLEXA US -M 15010330012
14
M12 x 1.5
15010330012
10 x 14
9.0
23.0
10.0
33.0
19
21
2.3
50
FLEXA US -M 15010330016
17
M16 x 1.5
15010330016
13 x 17
11.5
27.0
10.0
33.0
23
25
3.0
50
FLEXA US -M 15010330020
21
M20 x 1.5
15010330020
16 x 21
14.5
31.0
10.0
33.0
27
29
4.0
50
FLEXA US -M 15010330025
27
M25 x 1.5
15010330025
21 x 27
19.5
39.0
11.0
41.0
34
36
7.6
25
FLEXA US -M 15010330032
36
M32 x 1.5
15010330032
29 x 36
26.5
48.0
14.0
43.0
43
45
10.1
25
FLEXA US -M 15010330040
45
M40 x 1.5
15010330040
38 x 45
35.0
57.0
13.0
43.0
52
54
13.0
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SPR-AS - Protective metal conduit, galvanized steel
Flexa
01.03.2022
EEK - Terminal sleeves/ferrules Plastic
Flexa
22.03.2022
FLEXAgraff-PU-F - Protective metal conduit, galvanized steel double-overlap...
Flexa
01.03.2022
GM-M - Counternut
Flexa
01.03.2022
DIN70852-NUTMU-STBL - Locknuts DIN 70852, Material steel
MÄDLER
26.04.2024
SPR-CU-AS - Protective metal conduit, galvanized steel tinned copper wire b...
Flexa
01.03.2022
SPR-PA - Protective metal conduit, galvanized steel PA sheathing
Flexa
01.03.2022
SPR-VA - Protective metal conduit, stainless steel
Flexa
01.03.2022
KSM-M - Cable gland with PG outer thread acc. to EN 60423
Flexa
22.03.2022
US-P - Saftey-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
AK - End cap / transition for tubing spr
Flexa
06.12.2023
LIF-M - Round connector body hexagonal wrench surface fixed outer thread me...
Flexa
06.12.2023
AIRflex-GRS - All-plastic conduit with integrated helix of rigid plastic sm...
Flexa
01.03.2022
AIRflex-KUW-PU-AS - Protective plastic conduit, inside spiral of plastic sh...
Flexa
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表