您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
EG-P - Metal connector straight, outer thread incl. ferulle and sealing. UL and CSA approval
Flexa
Protective conduit
EG Multipart metal screwed conduit connector, export version with UL and CSA approval
Powered by
CAD模型選擇
{flexa/connectors/eg/eg_p.prj},{NB=FLEXA EG-P 10610000013},{AD=3/8\"},{PG=13.5},{ART=10610000013},{ARTOLD=0610.000.013},{CD=12.5 x 18.0},{I=10.2},{SW1=26},{SW2=24},{A=12.900},{B=24.750},{C=24.000},{D=20.400},{E=29.000},{F=27.000},{G=10.200},{H=6.100},{N=10.250},{J=36.200},{K=4.000},{L=17.720},{M=5.200},{R=14.500},{AS=13.500},{O=23.850},{P=11.050},{RSK=0.900},{GEW=5.32},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
AD
Trade size
ⁿ/ₐ
PG
Thread DIN 40430
ⁿ/ₐ
ART
FLEXA No.
ⁿ/ₐ
CD
Conduit dimensions mm
[mm]
I
Smallest inner ø
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA EG-P 10610000007
1/4"
7
10610000007
7.0 x 11.4
5.2
3.00
10
FLEXA EG-P 10610000009
5/16"
9
10610000009
10.0 x 14.5
8.3
4.80
10
FLEXA EG-P 10610000011
3/8"
11
10610000011
12.5 x 18.0
10.2
5.52
10
FLEXA EG-P 10610000013
3/8"
13.5
10610000013
12.5 x 18.0
10.2
5.32
10
FLEXA EG-P 10610000016
1/2"
16
10610000016
16.0 x 21.0
13.9
8.08
10
FLEXA EG-P 10610000021
3/4"
21
10610000021
21.0 x 26.5
18.5
11.80
5
FLEXA EG-P 10610000029
1"
29
10610000029
26.5 x 33.0
23.8
20.60
5
FLEXA EG-P 10610000036
1 1/4"
36
10610000036
35.5 x 42.0
31.8
38.80
2
FLEXA EG-P 10610000048
2"
48
10610000048
51.5 x 60.0
47.8
66.00
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EW 45-P - Connector body of 45°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
EW 90-M - Connector body of 90°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
LIQUID-TIGHT-UL-CSA - Protective metal conduit, galvanized steel PVC sheath...
Flexa
01.03.2022
USD-P - Conduit connector with integrated ferrule, PG thread acc. to DIN 40...
Flexa
22.03.2022
LKI-M - Plastic connector straight one-part with turnable connecting thread...
Flexa
06.12.2023
AIRflex - K - All-plastic conduit, integrated helix of rigid plastic smooth...
Flexa
01.03.2022
PG straight fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
USD-M - Conduit connector with integrated ferrule, metric thread acc. to EN...
Flexa
22.03.2022
USDR-M - Metal connector. safety-type, straight turnable outer thread
Flexa
01.03.2022
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
52 and 53 Series Straight - Liquidtight Connectors
ABB Installation Products
09.03.2023
LIQUID-TIGHT-EF - Protective metal conduit, galvanized steel PVC sheathing,...
Flexa
01.03.2022
LIQUID-TIGHT-EF-OR - Protective metal conduit, galvanized steel PVC sheathi...
Flexa
01.03.2022
6014 - Connectors for metal flexible conduits
DKC
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表