您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FS - Flanged Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
FS
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/fs/fs.prj},{NB=Flansch-Klemmverbinder FS-B40-56-1-2},{PARTNUMBER=FS-B40-56-1-2},{D11=40},{K=56},{D2=8.50},{NDM=10},{KDM=8.157},{L1=83},{L2=56},{M=42},{T=10},{X1=78},{X2=52},{Y1=108},{Y2=82},{P=3.000},{L23=46.000},{RR1=3.000},{R1=10.000},{RX=126.100},{LX=20.000},{RRX=1.500},{MX=36.430},{L3X=46.000},{RR2=1.500},{V1=28.000},{SW1=17.500},{SW1D=11.000},{LSH=45.900},{LSH1=10.000},{VSH=16.000},{RSH=0.800},{SHX=0.400},{SHY=0.400},{XX=1.000},{SW2=8.000},{SW2D=5.000},{LL=35.000},{ML=11.400},{MH=14.000},{MY1=1.600},{MX1=1.600},{SW3=16.000},{VERS=2},{X=33.840},{Y=34.090},{L22=46.000},{WEIGHT=0.4380},{D1=B40},{KS=Klemmschrauben mit Innensechskant},{D3=M10},{Z=M10-35},{L3=78 | 92},{KH=GN 911-M10-40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
Bore
[mm]
L1
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flanged Connector Clamp F...
FS-B20-40-1-8
B20
40
6.50
62
40
30
7
52
35
70
53
M8-25
-
blank
0.1940
76090000
YES
Flanged Connector Clamp F...
FS-B20-40-1-2
B20
40
6.50
62
40
30
7
52
35
70
53
M8-25
-
black
0.1940
76090000
YES
Flanged Connector Clamp F...
FS-B25-40-1-8
B25
40
6.50
62
40
30
7
52
35
70
53
M8-25
63 | 78
blank
0.1790
76090000
YES
Flanged Connector Clamp F...
FS-B25-40-1-2
B25
40
6.50
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1790
76090000
YES
Flanged Connector Clamp F...
FS-B30-40-1-8
B30
40
6.50
62
40
30
7
52
35
70
53
M8-25
63 | 78
blank
0.1590
76090000
YES
Flanged Connector Clamp F...
FS-B30-40-1-2
B30
40
6.50
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1590
76090000
YES
Flanged Connector Clamp F...
FS-B30-56-1-8
B30
56
8.50
83
56
42
10
78
52
108
82
M10-35
-
blank
0.5110
76090000
YES
Flanged Connector Clamp F...
FS-B30-56-1-2
B30
56
8.50
83
56
42
10
78
52
108
82
M10-35
-
black
0.5110
76090000
YES
Flanged Connector Clamp F...
FS-B32-56-1-8
B32
56
8.50
83
56
42
10
78
52
108
82
M10-35
-
blank
0.4760
76090000
YES
Flanged Connector Clamp F...
FS-B32-56-1-2
B32
56
8.50
83
56
42
10
78
52
108
82
M10-35
-
black
0.4760
76090000
YES
Flanged Connector Clamp F...
FS-B35-56-1-8
B35
56
8.50
83
56
42
10
78
52
108
82
M10-35
92
blank
0.4800
76090000
YES
Flanged Connector Clamp F...
FS-B35-56-1-2
B35
56
8.50
83
56
42
10
78
52
108
82
M10-35
92
black
0.4800
76090000
YES
Flanged Connector Clamp F...
FS-B40-56-1-8
B40
56
8.50
83
56
42
10
78
52
108
82
M10-35
78 | 92
blank
0.4380
76090000
YES
Flanged Connector Clamp F...
FS-B40-56-1-2
B40
56
8.50
83
56
42
10
78
52
108
82
M10-35
78 | 92
black
0.4380
76090000
YES
Flanged Connector Clamp F...
FS-B40-65-1-8
B40
65
11.00
95
65
50
14
92
62
128
98
M10-50
-
blank
0.7940
76090000
YES
Flanged Connector Clamp F...
FS-B40-65-1-2
B40
65
11.00
95
65
50
14
92
62
128
98
M10-50
-
black
0.7940
76090000
YES
Flanged Connector Clamp F...
FS-B42-65-1-8
B42
65
11.00
95
65
50
14
92
62
128
98
M10-50
-
blank
0.7640
76090000
YES
Flanged Connector Clamp F...
FS-B42-65-1-2
B42
65
11.00
95
65
50
14
92
62
128
98
M10-50
-
black
0.7640
76090000
YES
Flanged Connector Clamp F...
FS-B45-65-1-8
B45
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.7360
76090000
YES
Flanged Connector Clamp F...
FS-B45-65-1-2
B45
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.7360
76090000
YES
Flanged Connector Clamp F...
FS-B48-65-1-8
B48
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.6940
76090000
YES
Flanged Connector Clamp F...
FS-B48-65-1-2
B48
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.6940
76090000
YES
Flanged Connector Clamp F...
FS-B50-65-1-8
B50
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
blank
0.6830
76090000
YES
Flanged Connector Clamp F...
FS-B50-65-1-2
B50
65
11.00
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.6830
76090000
YES
Flanged Connector Clamp F...
FS-B50-80-1-8
B50
80
11.00
112
80
60
14
110
74
154
118
M10-50
-
blank
1.3210
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表