您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Metric
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Inner Rings
Shell Type
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/inner_rings/shell_type/metric.prj},{NB=NSK_FIR-172216},{IDNR=},{ORDER=FIR-172216},{SD=17},{F=22},{B=16.5},{R=0.3},{MASS=20.0},{BGR1=F-2216},{BGR2=FJ-2216},{BGR3=-},{SC=1},{BLHOLE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
SD
Inside Diameter
[mm]
F
Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
MASS
Mass
[g]
BGR1
Assembled bearings (F)
ⁿ/ₐ
BGR2
Assembled Bearings (FJ)
ⁿ/ₐ
BGR3
Assembled Bearings (FJL)
ⁿ/ₐ
FIR-071010
FIR-071010
7
10
10.5
0.3
3.3
FH-1010
FJ-1010
FJL-1010
FIR-071012
FIR-071012
7
10
12.5
0.3
3.9
-
-
FJL-1012L
FIR-071015
FIR-071015
7
10
15.5
0.3
4.8
-
FJ-1015
FJL-1015
FIR-081210
FIR-081210
8
12
10.5
0.3
5.1
-
FJ-1210
-
FIR-081212
FIR-081212
8
12
12.5
0.3
6.1
FJ-1212
FJH-1212
FJL-1212L
FIR-081215
FIR-081215
8
12
15.5
0.3
7.6
-
-
FJL-1215
FIR-101312
FIR-101312
10
13
12.5
0.3
5.3
F-1312
FJ-1312
-
FIR-101412
FIR-101412
10
14
12.5
0.3
7.3
F-1412
FJ-1412
-
FIR-101413
FIR-101413
10
14
13.5
0.3
7.9
F-1413
-
-
FIR-101416
FIR-101416
10
14
16.5
0.3
9.7
-
-
FJL-1416L
FIR-101420
FIR-101420
10
14
20.5
0.3
12.0
-
-
FJL-1420L
FIR-101510
FIR-101510
10
15
10.5
0.3
8.0
-
-
FJL-1510L
FIR-101512
FIR-101512
10
15
12.5
0.3
9.5
F-1512
FJ-1512
FJL-1512L
FIR-101515
FIR-101515
10
15
15.5
0.3
12.0
-
-
FJL-1515
FIR-101520
FIR-101520
10
15
20.5
0.3
16.0
-
-
FJL-1520
FIR-101525
FIR-101525
10
15
25.5
0.3
19.0
-
-
FJL-1520
FIR-121512
FIR-121512
12
15
12.5
0.3
6.2
F-1512
FJ-1512
FJL-1512L
FIR-121516
FIR-121516
12
15
16.5
0.3
8.2
F-1516
FJ-1516
-
FIR-121612
FIR-121612
12
16
12.5
0.3
8.6
F-1612
FJ-1612
-
FIR-121616
FIR-121616
12
16
16.5
0.3
11.0
F-1616
FJ-1616
FJL-1616L
FIR-121620
FIR-121620
12
16
20.5
0.3
14.0
-
-
FJL-1620L
FIR-121715
FIR-121715
12
17
15.5
0.3
14.0
-
-
FJL-1715
FIR-121720
FIR-121720
12
17
20.5
0.3
18.0
-
-
FJL-1720L
FIR-121725
FIR-121725
12
17
25.5
0.3
23.0
-
-
FJL-1725L
FIR-151812
FIR-151812
15
18
12.5
0.3
7.6
F-1812
FJ-1812
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Inch
NSK Rolling Bearing
07.06.2024
metric (FIR) 8-50 mm
NSK Rolling Bearing
07.06.2024
metric (FIR) 5-220 mm
NSK Rolling Bearing
07.06.2024
Open type-with the Cage
NSK Rolling Bearing
07.06.2024
All rolling-open type
NSK Rolling Bearing
07.06.2024
Inch
NSK Rolling Bearing
07.06.2024
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
RNA
NSK Rolling Bearing
07.06.2024
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
BK,BK..ZWD (Close-end)
NTN Corporation
17.10.2023
FC/FCL
NSK Rolling Bearing
07.06.2024
Bushings - SPB
OILES CORPORATION
15.04.2019
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表