您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
ACPA - Conduit connector
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
ACPA
Powered by
CAD模型選擇
{fraenkische/fiplock_one/acpa/acpa_asmtab.prj},{NB=FIPLOCK ONE ACPA-23G},{PARTNR=ACPA-23G},{NW=23},{H=77.5},{B=41.7},{WEIGHT=40.1},{PU=10},{CTN=},{MA=5},{A1=37.60},{A2=19.75},{A3=41.70},{A4=37.20},{A5=31.20},{A6=2.30},{A7=23.30},{C1=20.35},{C2=12.25},{C3=36.70},{D1=11.95},{D2=36.20},{D3=4.50},{D4=29.00},{D5=7.90},{E1=23.30},{E2=28.00},{E3=2.00},{PPATH=acpa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW
Nominal width
[mm]
H
Height
[mm]
B
Diameter
[mm]
WEIGHT
Weight
[g]
FIPLOCK ONE ACPA-12B
ACPA-12B
12
58.8
28.5
18.0
FIPLOCK ONE ACPA-12G
ACPA-12G
12
58.8
28.5
18.0
FIPLOCK ONE ACPA-17B
ACPA-17B
17
77.0
34.0
28.6
FIPLOCK ONE ACPA-17G
ACPA-17G
17
77.0
34.0
28.6
FIPLOCK ONE ACPA-23B
ACPA-23B
23
77.5
41.7
40.1
FIPLOCK ONE ACPA-23G
ACPA-23G
23
77.5
41.7
40.1
FIPLOCK ONE ACPA-29B
ACPA-29B
29
78.1
48.4
49.3
FIPLOCK ONE ACPA-29G
ACPA-29G
29
78.1
48.4
49.3
FIPLOCK ONE ACPA-36B
ACPA-36B
36
104.1
59.7
99.6
FIPLOCK ONE ACPA-36G
ACPA-36G
36
104.1
59.7
99.6
FIPLOCK ONE ACPA-48B
ACPA-48B
48
104.1
72.0
124.5
FIPLOCK ONE ACPA-48G
ACPA-48G
48
104.1
72.0
124.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表