您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
B-4B-FH Z - Push-pull connector - Elbow plug, cable collet and nut for fitting a bend relief
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Elbow plug
4B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/elbow20plug/4b/b-4b-fh_z.prj},{NB=FHG.4B.856.CLAD51Z},{REF=FHG.4B.856.CLAD51Z},{DESC=Elbow plug, cable collet and nut for fitting a bend relief},{CONTACT=2 Coax (50 Ohm), 16 Low V.},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Test voltage (kV rms): |A|0.9|S|Test voltage (kV dc): |A|1.3},{MAXA=8},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FHG.4B.306.CLAD12Z
FHG.4B.306.CLAD12Z
Elbow plug, cable collet ...
6 Low Voltage
-55
250
Vtest (contact-contact):|...
24
:
FHG.4B.310.CYCD12Z
FHG.4B.310.CYCD12Z
Elbow plug, cable collet ...
10 Low Voltage
-55
250
Vtest (contact-contact):|...
17
:
FHG.4B.312.CYCD13Z
FHG.4B.312.CYCD13Z
Elbow plug, cable collet ...
16 Low Voltage
-55
250
Vtest (contact-contact):|...
12
:
FHG.4B.320.CLAD10Z
FHG.4B.320.CLAD10Z
Elbow plug, cable collet ...
20 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
FHG.4B.316.CLAD12Z
FHG.4B.316.CLAD12Z
Elbow plug, cable collet ...
16 Low Voltage
-55
250
Vtest (contact-contact):|...
10
:
FHG.4B.324.CLAD12Z
FHG.4B.324.CLAD12Z
Elbow plug, cable collet ...
24 Low Voltage
-55
250
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FHG.4B.324.CLAD13Z
FHG.4B.324.CLAD13Z
Elbow plug, cable collet ...
24 Low Voltage
-55
250
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FHG.4B.324.CLAD15Z
FHG.4B.324.CLAD15Z
Elbow plug, cable collet ...
24 Low Voltage
-55
250
Vtest (contact-contact):|...
7
:
FHG.4B.330.CYCD13Z
FHG.4B.330.CYCD13Z
Elbow plug, cable collet ...
30 Low Voltage
Vtest (contact-contact):|...
5
:
FHG.4B.856.CLAD11Z
FHG.4B.856.CLAD11Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 16 Low V...
-55
250
Test voltage (kV rms): |A...
8
:
FHG.4B.856.CLAD12Z
FHG.4B.856.CLAD12Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 16 Low V...
-55
250
Test voltage (kV rms): |A...
8
:
FHG.4B.856.CLAD32Z
FHG.4B.856.CLAD32Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 16 Low V...
-55
250
Test voltage (kV rms): |A...
8
Z : Nut for fitting a be...
FHG.4B.856.CLAD51Z
FHG.4B.856.CLAD51Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 16 Low V...
-55
250
Test voltage (kV rms): |A...
8
:
FHG.4B.856.CLAD21Z
FHG.4B.856.CLAD21Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 16 Low V...
-55
250
Test voltage (kV rms): |A...
8
Z : Nut for fitting a be...
FHG.4B.856.CLCD01Z
FHG.4B.856.CLCD01Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 16 Low V...
-55
250
Test voltage (kV rms): |A...
8
Z : Nut for fitting a be...
FHG.4B.856.CLCD21Z
FHG.4B.856.CLCD21Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 16 Low V...
-55
250
Test voltage (kV rms): |A...
8
Z : Nut for fitting a be...
FHG.4B.856.CLCD32Z
FHG.4B.856.CLCD32Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 16 Low V...
-55
250
Test voltage (kV rms): |A...
8
Z : Nut for fitting a be...
FHG.4B.856.CLCD51Z
FHG.4B.856.CLCD51Z
Elbow plug, cable collet ...
2 Coax (50 Ohm), 18 Low V...
-55
250
Test voltage (kV rms): |A...
8
:
FHG.4B.858.CLCD21Z
FHG.4B.858.CLCD21Z
Elbow plug, cable collet ...
4 Coax (50 Ohm), 9 Low V.
-55
250
Test voltage (kV rms): |A...
7
:
FHG.4B.885.CLAD03Z
FHG.4B.885.CLAD03Z
Elbow plug, cable collet ...
-55
250
Test voltage (kV rms): |A...
8
:
FHG.4B.894.CLCD02Z
FHG.4B.894.CLCD02Z
Elbow plug, cable collet ...
4 Low Voltage
-55
250
Test voltage (kV rms): |A...
4
:
FHJ.4B.320.CLLD10Z
FHJ.4B.320.CLLD10Z
Elbow plug, cable collet ...
20 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
FHJ.4B.330.CYMD13Z
FHJ.4B.330.CYMD13Z
Elbow plug, cable collet ...
30 Low Voltage
-55
250
Vtest (contact-contact):|...
5
:
FHJ.4B.340.CLLD15Z
FHJ.4B.340.CLLD15Z
Elbow plug, cable collet ...
-55
250
Vtest (contact-contact):|...
2
:
FHJ.4B.467.CLLD12Z
FHJ.4B.467.CLLD12Z
Elbow plug, cable collet ...
2 FO Type F1, 3 LV + 4 LV
-55
250
Test voltage (kV DC) |A|...
4
Z : Nut for fitting a be...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表